COMPANY HEADER
Print Back
SMC® Polyurethane Flat Tubing
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Tube Inside Diameter

Tube Outside Diameter

02004210 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Flat Tubing N/A TFU0425B-3 N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004236 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Flat Tubing N/A TFU0805B-2 N/A 0.197 in5 mm N/A 0.313 in8 mm
02004220 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Flat Tubing N/A TFU0604B-2 N/A 0.158 in4 mm N/A 0.236 in6 mm
02004223 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Flat Tubing N/A TFU0604B-3 N/A 0.158 in4 mm N/A 0.236 in6 mm
02004208 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Flat Tubing N/A TFU0425B-2 N/A 0.098 in2.5 mm N/A 0.156 in4 mm
Unit of Measure
1