COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

04296736 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805S1-20 N/A Silver N/A 0.197 in5 mm N/A 0.313 in8 mm
02004740 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11Y-33 N/A Yellow N/A 0.250 in N/A 0.375 in
02004649 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07W-33 N/A White N/A 0.170 in N/A 0.250 in
02005366 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425C-20 N/A Transparent N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005453 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805BU-33 N/A Blue N/A 0.197 in5 mm N/A 0.313 in8 mm
02004695 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11C-20 N/A Transparent N/A 0.250 in N/A 0.375 in
02005446 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805B-305 N/A Black N/A 0.197 in5 mm N/A 0.313 in8 mm
02004642 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07W-153 N/A White N/A 0.170 in N/A 0.250 in
02004616 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07G-305 N/A Green N/A 0.170 in N/A 0.250 in
01635442 N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB13B-20 N/A Black N/A 0.330 in N/A 0.500 in
02005385 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425R-20 N/A Red N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004465 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01G-20 N/A Green N/A 0.086 in N/A 0.125 in
02005460 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805G-100 N/A Green N/A 0.197 in5 mm N/A 0.313 in8 mm
02005508 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065YR-100 N/A Orange N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02005435 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604Y-100 N/A Yellow N/A 0.158 in4 mm N/A 0.236 in6 mm
02005491 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065BU-20 N/A Blue N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02004478 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01R-33 N/A Red N/A 0.086 in N/A 0.125 in
02005488 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065B-20 N/A Black N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02005519 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208C-20 N/A Transparent N/A 0.315 in8 mm N/A 0.472 in12 mm
02005516 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208BU-20 N/A Blue N/A 0.315 in8 mm N/A 0.472 in12 mm
01635438 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07B-20 N/A Black N/A 0.170 in N/A 0.250 in
02005479 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805Y-33 N/A Yellow N/A 0.197 in5 mm N/A 0.313 in8 mm
02005417 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604BU-20 N/A Blue N/A 0.158 in4 mm N/A 0.236 in6 mm
02005443 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805B-153 N/A Black N/A 0.197 in5 mm N/A 0.313 in8 mm
02004671 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07YR-33 N/A Orange N/A 0.170 in N/A 0.250 in
Unit of Measure
 1 2 3 4 5 »