COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

02005375 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425G-305 N/A Green N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004443 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01B-305 N/A Black N/A 0.086 in N/A 0.125 in
02004781 N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB13G-20 N/A Green N/A 0.330 in N/A 0.500 in
02005355 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425BU-153 N/A Blue N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005403 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425Y-33 N/A Yellow N/A 0.098 in2.5 mm N/A 0.156 in4 mm
01369278 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065C-20 N/A Transparent N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02004633 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07R-153 N/A Red N/A 0.170 in N/A 0.250 in
02005399 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425Y-153 N/A Yellow N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005349 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425B-20 N/A Black N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005447 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805B-33 N/A Black N/A 0.197 in5 mm N/A 0.313 in8 mm
04239213 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425BU1-20 N/A Blue N/A 0.098 in2.5 mm N/A 0.156 in4 mm
03186965 N/A SMC® 0.047 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0212R-20 N/A Red N/A 0.047 in1.2 mm N/A 0.078 in2 mm
04258228 N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1610BU-20 N/A Blue N/A 0.394 in10 mm N/A 0.630 in16 mm
02005376 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425G-33 N/A Green N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004770 N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB13C-20 N/A Transparent N/A 0.330 in N/A 0.500 in
04576885 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01BU3-20 N/A Blue (Medium) N/A 0.086 in N/A 0.125 in
04576887 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01G2-20 N/A Green (Transparent) N/A 0.086 in N/A 0.125 in
03005427 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01PU1-33 N/A Purple (Solid) N/A 0.086 in N/A 0.125 in
03183795 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01PU2-20 N/A Purple (Transparent) N/A 0.086 in N/A 0.125 in
04576896 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01R2-20 N/A Red (Transparent) N/A 0.086 in N/A 0.125 in
04576900 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01Y2-20 N/A Yellow (Transparent) N/A 0.086 in N/A 0.125 in
05224955 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01YR1-20 N/A Orange (Solid) N/A 0.086 in N/A 0.125 in
02004515 N/A SMC® 0.137 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB05BU1-33 N/A Blue (Solid) N/A 0.137 in N/A 0.188 in
04397651 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07BU2-20 N/A Blue (Transparent) N/A 0.170 in N/A 0.250 in
03053715 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07G3-20 N/A Green (Neon) N/A 0.170 in N/A 0.250 in
Unit of Measure
« 6 7 8 9 10 »