COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

02869116 N/A SMC® 5.15 Pound (lb) Weight Polyurethane Tubing N/A TU0805BU3-33 N/A Blue N/A 0.197 in5 mm N/A 0.313 in8 mm
02004476 N/A SMC® 1.28 Pound (lb) Weight Polyurethane Tubing N/A TIUB01R-305 N/A Red N/A 0.086 in N/A 0.125 in
05155575 N/A SMC® Polyurethane Tubing N/A TIUB13BU1-153 N/A Blue (Solid) N/A 0.330 in N/A 0.5 in
02004746 N/A SMC® 1.92 Pound (lb) Weight Polyurethane Tubing N/A TIUB11YR-305 N/A Orange N/A 0.250 in N/A 0.375 in
02951341 N/A SMC® 3.46 Pound (lb) Weight Polyurethane Tubing N/A TIUB07BU-500 N/A Blue N/A 0.170 in N/A 0.25 in
02004823 N/A SMC® 3.6 Pound (lb) Weight Polyurethane Tubing N/A TIUB13YR-33 N/A Orange N/A 0.330 in N/A 0.5 in
02004523 N/A SMC® 2.24 Pound (lb) Weight Polyurethane Tubing N/A TIUB05BU-33 N/A Blue N/A 0.137 in N/A 0.188 in
02004552 N/A SMC® 4.41 Pound (lb) Weight Polyurethane Tubing N/A TIUB05W-153 N/A White N/A 0.137 in N/A 0.188 in
02004814 N/A SMC® 12.51 Pound (lb) Weight Polyurethane Tubing N/A TIUB13Y-33 N/A Yellow N/A 0.330 in N/A 0.5 in
03040152 N/A SMC® 0.22 Pound (lb) Weight Polyurethane Tubing N/A TIUB01BR1-153 N/A Brown N/A 0.086 in N/A 0.125 in
04529821 N/A SMC® 1.62 Pound (lb) Weight Polyurethane Tubing N/A TU0425BR1-33 N/A Brown (Solid) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004525 N/A SMC® 3.88 Pound (lb) Weight Polyurethane Tubing N/A TIUB05C-153 N/A Transparent N/A 0.137 in N/A 0.188 in
02005458 N/A SMC® 9.21 Pound (lb) Weight Polyurethane Tubing N/A TU0805C-305 N/A Transparent N/A 0.197 in5 mm N/A 0.313 in8 mm
02783963 N/A SMC® 3.46 Pound (lb) Weight Polyurethane Tubing N/A TIUB07BU1-305 N/A Blue (Solid) N/A 0.170 in N/A 0.25 in
03454061 N/A SMC® 2.34 Pound (lb) Weight Polyurethane Tubing N/A TU1065S1-20 N/A Silver N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02004719 N/A SMC® 7.54 Pound (lb) Weight Polyurethane Tubing N/A TIUB11R-305 N/A Red N/A 0.250 in N/A 0.375 in
02005481 N/A SMC® 7.81 Pound (lb) Weight Polyurethane Tubing N/A TU0805YR-100 N/A Orange N/A 0.197 in5 mm N/A 0.313 in8 mm
02781635 N/A SMC® 11.76 Pound (lb) Weight Polyurethane Tubing N/A TIUB13BU1-20 N/A Blue (Solid) N/A 0.330 in N/A 0.5 in
02859006 N/A SMC® 6.23 Pound (lb) Weight Polyurethane Tubing N/A TIUB11GR1-33 N/A Gray (Solid) N/A 0.250 in N/A 0.375 in
02004797 N/A SMC® 20.87 Pound (lb) Weight Polyurethane Tubing N/A TIUB13W-153 N/A White N/A 0.330 in N/A 0.5 in
02004775 N/A SMC® 8.53 Pound (lb) Weight Polyurethane Tubing N/A TIUB13C-305 N/A Transparent N/A 0.330 in N/A 0.5 in
04288864 N/A SMC® 1.34 Pound (lb) Weight Polyurethane Tubing N/A TU0425GR2-33 N/A Gray N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02677302 N/A SMC® 6.83 Pound (lb) Weight Polyurethane Tubing N/A TIUB11PU1-33 N/A Purple (Solid) N/A 0.250 in N/A 0.375 in
02005471 N/A SMC® 8.75 Pound (lb) Weight Polyurethane Tubing N/A TU0805W-153 N/A White N/A 0.197 in5 mm N/A 0.313 in8 mm
02005484 N/A SMC® 6.11 Pound (lb) Weight Polyurethane Tubing N/A TU0805YR-33 N/A Orange N/A 0.197 in5 mm N/A 0.313 in8 mm
Unit of Measure
« 16 17 18 19 20 »