COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

03894258 N/A SMC® 3.53 Pound (lb) Weight Polyurethane Tubing N/A TIUB07BR1-33 N/A Brown N/A 0.170 in N/A 0.25 in
02005372 N/A SMC® 2.78 Pound (lb) Weight Polyurethane Tubing N/A TU0425G-153 N/A Green N/A 0.098 in2.5 mm N/A 0.156 in4 mm
05355702 N/A SMC® 1.21 Pound (lb) Weight Polyurethane Tubing N/A TU0425PU2-33 N/A TR Purple N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004748 N/A SMC® 1.92 Pound (lb) Weight Polyurethane Tubing N/A TIUB11YR-33 N/A Orange N/A 0.250 in N/A 0.375 in
02004549 N/A SMC® 2.2 Pound (lb) Weight Polyurethane Tubing N/A TIUB05R-33 N/A Red N/A 0.137 in N/A 0.188 in
02005407 N/A SMC® 2.85 Pound (lb) Weight Polyurethane Tubing N/A TU0425YR-153 N/A Orange N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004459 N/A SMC® 1.18 Pound (lb) Weight Polyurethane Tubing N/A TIUB01C-305 N/A Transparent N/A 0.086 in N/A 0.125 in
02004566 N/A SMC® 2.46 Pound (lb) Weight Polyurethane Tubing N/A TIUB05Y-33 N/A Yellow N/A 0.137 in N/A 0.188 in
04576938 N/A SMC® 11.33 Pound (lb) Weight Polyurethane Tubing N/A TIUB13R1-33 N/A Red (Solid) N/A 0.330 in N/A 0.5 in
02004485 N/A SMC® 1.2 Pound (lb) Weight Polyurethane Tubing N/A TIUB01W-305 N/A White N/A 0.086 in N/A 0.125 in
02004786 N/A SMC® 3.79 Pound (lb) Weight Polyurethane Tubing N/A TIUB13G-33 N/A Green N/A 0.330 in N/A 0.5 in
02005534 N/A SMC® 17.3 Pound (lb) Weight Polyurethane Tubing N/A TU1208YR-100 N/A Orange N/A 0.315 in8 mm N/A 0.472 in12 mm
02885139 N/A SMC® 2.33 Pound (lb) Weight Polyurethane Tubing N/A TIUB07G2-33 N/A Green (TR) N/A 0.170 in N/A 0.25 in
03005426 N/A SMC® 0.22 Pound (lb) Weight Polyurethane Tubing N/A TIUB01BR1-33 N/A Brown N/A 0.086 in N/A 0.125 in
04576888 N/A SMC® 0.4 Pound (lb) Weight Polyurethane Tubing N/A TIUB01G2-33 N/A Green (TR) N/A 0.086 in N/A 0.125 in
06113056 N/A SMC® Polyurethane Tubing N/A TIUB01PU2-33 N/A Purple (TR) N/A 0.086 in N/A 0.125 in
03892913 N/A SMC® 1.03 Pound (lb) Weight Polyurethane Tubing N/A TIUB01Y1-33 N/A Yellow (Solid) N/A 0.086 in N/A 0.125 in
05816598 N/A SMC® 1.2 Pound (lb) Weight Polyurethane Tubing N/A TIUB01YR-500 N/A Orange N/A 0.086 in N/A 0.125 in
06641725 N/A SMC® Polyurethane Tubing N/A TIUB05PU1-33 N/A Purple (Solid) N/A 0.137 in N/A 0.188 in
02769269 N/A SMC® 3.53 Pound (lb) Weight Polyurethane Tubing N/A TIUB07BR1-20 N/A Brown N/A 0.170 in N/A 0.25 in
07205702 N/A SMC® Polyurethane Tubing N/A TIUB07C-500 N/A Transparent N/A 0.170 in N/A 0.25 in
04576909 N/A SMC® 2.33 Pound (lb) Weight Polyurethane Tubing N/A TIUB07G2-20 N/A Green (TR) N/A 0.170 in N/A 0.25 in
05914066 N/A SMC® Polyurethane Tubing N/A TIUB07G4-305 N/A Green (Dark) N/A 0.170 in N/A 0.25 in
03940495 N/A SMC® 0.97 Pound (lb) Weight Polyurethane Tubing N/A TIUB07GR2-33 N/A Light Gray (Solid) N/A 0.170 in N/A 0.25 in
04319591 N/A SMC® 3.07 Pound (lb) Weight Polyurethane Tubing N/A TIUB07PU1-20 N/A Purple (Solid) N/A 0.170 in N/A 0.25 in
Unit of Measure
« 16 17 18 19 20 »