COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

05903506 N/A SMC® Polyurethane Tubing N/A TIUB13PU2-33 N/A Purple (TR) N/A 0.330 in N/A 0.5 in
04576937 N/A SMC® 11.33 Pound (lb) Weight Polyurethane Tubing N/A TIUB13R1-20 N/A Red (Solid) N/A 0.330 in N/A 0.5 in
05497298 N/A SMC® 11.33 Pound (lb) Weight Polyurethane Tubing N/A TIUB13R2-33 N/A Red (TR) N/A 0.330 in N/A 0.5 in
06241028 N/A SMC® Polyurethane Tubing N/A TIUB13Y1-33 N/A Yellow (Solid) N/A 0.330 in N/A 0.5 in
02869112 N/A SMC® 1.27 Pound (lb) Weight Polyurethane Tubing N/A TU0425BU3-33 N/A Blue N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02520117 N/A SMC® 1.32 Pound (lb) Weight Polyurethane Tubing N/A TU0425G1-33 N/A Green N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04576995 N/A SMC® 0.8 Pound (lb) Weight Polyurethane Tubing N/A TU0425G3-20 N/A Green (Neon) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02520121 N/A SMC® 1.07 Pound (lb) Weight Polyurethane Tubing N/A TU0425G4-33 N/A Green (Dark) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
05914067 N/A SMC® Polyurethane Tubing N/A TU0425G4-500 N/A Green (Dark) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04576997 N/A SMC® 0.62 Pound (lb) Weight Polyurethane Tubing N/A TU0425GR1-20 N/A Gray N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04980779 N/A SMC® 2.25 Pound (lb) Weight Polyurethane Tubing N/A TU0425PU1-153 N/A Purple (Solid) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
07156719 N/A SMC® Polyurethane Tubing N/A TU0425PU1-33 N/A Purple (Solid) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
03652407 N/A SMC® 1.46 Pound (lb) Weight Polyurethane Tubing N/A TU0425Y1-33 N/A Yellow (Solid) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005401 N/A SMC® 1.29 Pound (lb) Weight Polyurethane Tubing N/A TU0425Y2-33 N/A Yellow (TR) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04577008 N/A SMC® 1.44 Pound (lb) Weight Polyurethane Tubing N/A TU0425Y3-20 N/A Yellow (Neon) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
07102684 N/A SMC® Polyurethane Tubing N/A TU0425YR1-20 N/A Orange (Solid) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
06119573 N/A SMC® Polyurethane Tubing N/A TU0604BR1-20 N/A Brown (Solid) N/A 0.158 in4 mm N/A 0.236 in6 mm
07055623 N/A SMC® Polyurethane Tubing N/A TU0604BU1-305 N/A N/A 0.158 in4 mm N/A 0.236 in6 mm
05328268 N/A SMC® Polyurethane Tubing N/A TU0604BU1-33 N/A N/A 0.158 in4 mm N/A 0.236 in6 mm
03760657 N/A SMC® 4.88 Pound (lb) Weight Polyurethane Tubing N/A TU0604C-153 N/A N/A 0.158 in4 mm N/A 0.236 in6 mm
04577017 N/A SMC® 4.78 Pound (lb) Weight Polyurethane Tubing N/A TU0604G1-100 N/A Green N/A 0.158 in4 mm N/A 0.236 in6 mm
04821168 N/A SMC® 4.11 Pound (lb) Weight Polyurethane Tubing N/A TU0604G2-100 N/A Green (TR) N/A 0.158 in4 mm N/A 0.236 in6 mm
05260863 N/A SMC® 4.02 Pound (lb) Weight Polyurethane Tubing N/A TU0604G2-153 N/A N/A 0.158 in4 mm N/A 0.236 in6 mm
02005425 N/A SMC® 7.68 Pound (lb) Weight Polyurethane Tubing N/A TU0604G-500 N/A Green N/A 0.158 in4 mm N/A 0.236 in6 mm
04378811 N/A SMC® 2.52 Pound (lb) Weight Polyurethane Tubing N/A TU0604GR1-33 N/A N/A 0.158 in4 mm N/A 0.236 in6 mm
Unit of Measure
« 21 22 23 24 25 »