Item # |
Item Name |
Manufacturer Part Number |
Color |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 02004723 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11W-153 | N/A White | N/A 0.250 in | N/A 0.375 in |
| 02005483 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805YR-20 | N/A Orange | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02004495 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01Y-33 | N/A Yellow | N/A 0.086 in | N/A 0.125 in |
| 04577021 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604GR1-20 | N/A Gray | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 05399360 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425C-500 | N/A Transparent | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02004662 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07Y-33 | N/A Yellow | N/A 0.170 in | N/A 0.250 in |
| 03226342 | N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1610B-20 | N/A Black | N/A 0.394 in10 mm | N/A 0.630 in16 mm |
| 02004744 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11YR-20 | N/A Orange | N/A 0.250 in | N/A 0.375 in |
| 02005413 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604B-20 | N/A Black | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 02004499 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01YR-20 | N/A Orange | N/A 0.086 in | N/A 0.125 in |
| 04577012 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604BU1-20 | N/A Blue | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 02004682 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11BU1-33 | N/A Blue (Solid) | N/A 0.250 in | N/A 0.375 in |
| 02005444 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805B-20 | N/A Black | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02004635 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07R-20 | N/A Red | N/A 0.170 in | N/A 0.250 in |
| 04296740 | N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1208S1-20 | N/A Silver | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 02004456 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01C-20 | N/A Transparent | N/A 0.086 in | N/A 0.125 in |
| 02004699 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11C-33 | N/A Transparent | N/A 0.250 in | N/A 0.375 in |
| 02004588 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07BU-153 | N/A Blue | N/A 0.170 in | N/A 0.250 in |
| 03036342 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11Y1-33 | N/A Yellow (Solid) | N/A 0.250 in | N/A 0.375 in |
| 01635443 | N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB13B-33 | N/A Black | N/A 0.330 in | N/A 0.500 in |
| 02005410 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425YR-33 | N/A Orange | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02005393 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425W-20 | N/A White | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02004735 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11Y-20 | N/A Yellow | N/A 0.250 in | N/A 0.375 in |
| 02004680 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11B-305 | N/A Black | N/A 0.250 in | N/A 0.375 in |
| 03660362 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604R1-100 | N/A Red | N/A 0.158 in4 mm | N/A 0.236 in6 mm |