Item # |
Item Name |
Manufacturer Part Number |
Color |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 02005499 | N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1065R-100 | N/A Red | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |
| 02004666 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07YR-20 | N/A Orange | N/A 0.170 in | N/A 0.250 in |
| 02005511 | N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1208B-100 | N/A Black | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 04156264 | N/A SMC® 0.047 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0212BU-20 | N/A Blue | N/A 0.047 in1.2 mm | N/A 0.078 in2 mm |
| 02005397 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425Y-100 | N/A Yellow | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02005368 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425C-33 | N/A Transparent | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02005475 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805Y-100 | N/A Yellow | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 03218186 | N/A SMC® 0.047 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0212B-20 | N/A Black | N/A 0.047 in1.2 mm | N/A 0.078 in2 mm |
| 02784352 | N/A SMC® 0.047 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0212C-20 | N/A Transparent | N/A 0.047 in1.2 mm | N/A 0.078 in2 mm |
| 01635436 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01B-20 | N/A Black | N/A 0.086 in | N/A 0.125 in |
| 04158613 | N/A SMC® 0.047 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0212G-20 | N/A Green | N/A 0.047 in1.2 mm | N/A 0.078 in2 mm |
| 02004697 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11C-305 | N/A Transparent | N/A 0.250 in | N/A 0.375 in |
| 02004804 | N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB13W-33 | N/A White | N/A 0.330 in | N/A 0.500 in |
| 02005439 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604YR-20 | N/A Orange | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 02005359 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425BU-33 | N/A Blue | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02005518 | N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1208C-100 | N/A Transparent | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 02005451 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805BU-20 | N/A Blue | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02004597 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07BU-33 | N/A Blue | N/A 0.170 in | N/A 0.250 in |
| 02004454 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01C-153 | N/A Transparent | N/A 0.086 in | N/A 0.125 in |
| 02004790 | N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB13R-20 | N/A Red | N/A 0.330 in | N/A 0.500 in |
| 02004721 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11R-33 | N/A Red | N/A 0.250 in | N/A 0.375 in |
| 01738877 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805G-20 | N/A Green | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02004656 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07Y-153 | N/A Yellow | N/A 0.170 in | N/A 0.250 in |
| 05101599 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604R1-20 | N/A Red | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 02005424 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604G-20 | N/A Green | N/A 0.158 in4 mm | N/A 0.236 in6 mm |