Item # |
Item Name |
Manufacturer Part Number |
Color |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 04418584 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425BU2-20 | N/A Blue | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02005365 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425C-153 | N/A Transparent | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02004653 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07Y1-33 | N/A Yellow (Solid) | N/A 0.170 in | N/A 0.250 in |
| 03413967 | N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB13BU1-33 | N/A Blue (Solid) | N/A 0.330 in | N/A 0.500 in |
| 02005490 | N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1065BU-100 | N/A Blue | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |
| 02004684 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11BU-153 | N/A Blue | N/A 0.250 in | N/A 0.375 in |
| 01635440 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11B-20 | N/A Black | N/A 0.250 in | N/A 0.375 in |
| 02004441 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01B-153 | N/A Black | N/A 0.086 in | N/A 0.125 in |
| 02005370 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425G-100 | N/A Green | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 04576910 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07G3-33 | N/A Green (Neon) | N/A 0.170 in | N/A 0.250 in |
| 02005496 | N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1065G-20 | N/A Green | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |
| 03723354 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604BU-500 | N/A Blue | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 02005515 | N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1208BU-100 | N/A Blue | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 05225102 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425BU1-100 | N/A Blue | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02004532 | N/A SMC® 0.137 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB05C-33 | N/A Transparent | N/A 0.137 in | N/A 0.188 in |
| 03863146 | N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1610W-20 | N/A White | N/A 0.394 in10 mm | N/A 0.630 in16 mm |
| 02005373 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425G-20 | N/A Green | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 03211230 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07BU1-33 | N/A Blue (Solid) | N/A 0.170 in | N/A 0.250 in |
| 02005350 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425B-305 | N/A Black | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02004581 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07B-305 | N/A Black | N/A 0.170 in | N/A 0.250 in |
| 02005394 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425W-305 | N/A White | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02005452 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805BU-305 | N/A Blue | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02004512 | N/A SMC® 0.137 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB05B-33 | N/A Black | N/A 0.137 in | N/A 0.188 in |
| 02005387 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425R-305 | N/A Red | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02004461 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01C-33 | N/A Transparent | N/A 0.086 in | N/A 0.125 in |