Item # |
Item Name |
Manufacturer Part Number |
Color |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 02004691 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11BU-33 | N/A Blue | N/A 0.250 in | N/A 0.375 in |
| 01952093 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07B-153 | N/A Black | N/A 0.170 in | N/A 0.250 in |
| 02004714 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11R-153 | N/A Red | N/A 0.250 in | N/A 0.375 in |
| 02004487 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01W-33 | N/A White | N/A 0.086 in | N/A 0.125 in |
| 02005493 | N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1065C-100 | N/A Transparent | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |
| 02004605 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07C-33 | N/A Transparent | N/A 0.170 in | N/A 0.250 in |
| 04576884 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01BU2-20 | N/A Blue (Transparent) | N/A 0.086 in | N/A 0.125 in |
| 04577041 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805R-500 | N/A Red | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02004482 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01W-20 | N/A White | N/A 0.086 in | N/A 0.125 in |
| 02004703 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11G-20 | N/A Green | N/A 0.250 in | N/A 0.375 in |
| 05269442 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805GR1-20 | N/A Gray | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02004519 | N/A SMC® 0.137 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB05BU-20 | N/A Blue | N/A 0.137 in | N/A 0.188 in |
| 02892530 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805BU1-20 | N/A Blue | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02005450 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805BU-153 | N/A Blue | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02004528 | N/A SMC® 0.137 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB05C-20 | N/A Transparent | N/A 0.137 in | N/A 0.188 in |
| 02005416 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604BU-100 | N/A Blue | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 02004799 | N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB13W-20 | N/A White | N/A 0.330 in | N/A 0.500 in |
| 02005356 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425BU-20 | N/A Blue | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02005462 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805G-33 | N/A Green | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02005468 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805R-33 | N/A Red | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02005364 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425C-100 | N/A Transparent | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02004762 | N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB13BU-20 | N/A Blue | N/A 0.330 in | N/A 0.500 in |
| 02004660 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07Y-305 | N/A Yellow | N/A 0.170 in | N/A 0.250 in |
| 02005470 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805W-100 | N/A White | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02005525 | N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1208R-100 | N/A Red | N/A 0.315 in8 mm | N/A 0.472 in12 mm |