Item # |
Item Name |
Manufacturer Part Number |
Color |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 02004645 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07W-20 | N/A White | N/A 0.170 in | N/A 0.250 in |
| 04220361 | N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1065GR1-20 | N/A Gray | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |
| 02004448 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01BU-20 | N/A Blue | N/A 0.086 in | N/A 0.125 in |
| 01635437 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01B-33 | N/A Black | N/A 0.086 in | N/A 0.125 in |
| 04418586 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604BU2-20 | N/A Blue | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 02004716 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11R-20 | N/A Red | N/A 0.250 in | N/A 0.375 in |
| 02004601 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07C-20 | N/A Transparent | N/A 0.170 in | N/A 0.250 in |
| 02004658 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07Y-20 | N/A Yellow | N/A 0.170 in | N/A 0.250 in |
| 02004726 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11W-20 | N/A White | N/A 0.250 in | N/A 0.375 in |
| 02005412 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604B-100 | N/A Black | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 02005455 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805C-100 | N/A Transparent | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02004612 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07G-153 | N/A Green | N/A 0.170 in | N/A 0.250 in |
| 02004686 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11BU-20 | N/A Blue | N/A 0.250 in | N/A 0.375 in |
| 02004452 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01BU-33 | N/A Blue | N/A 0.086 in | N/A 0.125 in |
| 02004545 | N/A SMC® 0.137 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB05R-20 | N/A Red | N/A 0.137 in | N/A 0.188 in |
| 02005352 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425B-500 | N/A Black | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 04218023 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805GR1-33 | N/A Gray | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02005477 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805Y-20 | N/A Yellow | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02005432 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604W-100 | N/A White | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 02005449 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805BU-100 | N/A Blue | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 04883331 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07B-20 | N/A Black | N/A 0.170 in | N/A 0.250 in |
| 03827249 | N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB01R1-20 | N/A Red (Solid) | N/A 0.086 in | N/A 0.125 in |
| 02004768 | N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB13C-153 | N/A Transparent | N/A 0.330 in | N/A 0.500 in |
| 02005509 | N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1065YR-20 | N/A Orange | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |
| 02005428 | N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604R-100 | N/A Red | N/A 0.158 in4 mm | N/A 0.236 in6 mm |