COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

04577040 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805R2-20 N/A Red N/A 0.197 in5 mm N/A 0.313 in8 mm
05215194 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805S1-33 N/A Silver N/A 0.197 in5 mm N/A 0.313 in8 mm
02005472 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805W-20 N/A White N/A 0.197 in5 mm N/A 0.313 in8 mm
02766665 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065B-153 N/A Black N/A 0.256 in6.5 mm N/A 0.394 in10 mm
03234023 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065B-33 N/A Black N/A 0.256 in6.5 mm N/A 0.394 in10 mm
05225074 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065BU2-20 N/A Blue N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04577047 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065BU-33 N/A Blue N/A 0.256 in6.5 mm N/A 0.394 in10 mm
03287660 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065C-33 N/A N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04577056 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065R1-100 N/A Red N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04577060 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065YR1-20 N/A Orange (Solid) N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02766667 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208B-33 N/A Black N/A 0.315 in8 mm N/A 0.472 in12 mm
05339012 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208BU1-20 N/A Blue N/A 0.315 in8 mm N/A 0.472 in12 mm
03651034 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208BU-33 N/A Blue N/A 0.315 in8 mm N/A 0.472 in12 mm
03236761 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208C-33 N/A N/A 0.315 in8 mm N/A 0.472 in12 mm
02005526 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208R-20 N/A Red N/A 0.315 in8 mm N/A 0.472 in12 mm
02005532 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208Y-20 N/A Yellow N/A 0.315 in8 mm N/A 0.472 in12 mm
04335863 N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1610B-100 N/A Black N/A 0.394 in10 mm N/A 0.630 in16 mm
06421838 N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1610BU-100 N/A Blue N/A 0.394 in10 mm N/A 0.630 in16 mm
07357041 N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1610C-100 N/A Transparent N/A 0.394 in10 mm N/A 0.630 in16 mm
05907268 N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1610C-20 N/A Transparent N/A 0.394 in10 mm N/A 0.630 in16 mm
07025457 N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1610G-100 N/A Green N/A 0.394 in10 mm N/A 0.630 in16 mm
05112859 N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1610R-100 N/A Red N/A 0.394 in10 mm N/A 0.630 in16 mm
07302892 N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1610R-20 N/A Red N/A 0.394 in10 mm N/A 0.630 in16 mm
06172811 N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1610S1-20 N/A Silver N/A 0.394 in10 mm N/A 0.630 in16 mm
05225250 N/A SMC® 0.394 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1610Y-20 N/A Yellow N/A 0.394 in10 mm N/A 0.630 in16 mm
Unit of Measure
« 11 12 13 14 15 »