COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

02004647 N/A SMC® 2.74 Pound (lb) Weight Polyurethane Tubing N/A TIUB07W-305 N/A White N/A 0.170 in N/A 0.250 in
02004562 N/A SMC® 0.59 Pound (lb) Weight Polyurethane Tubing N/A TIUB05Y-20 N/A Yellow N/A 0.137 in N/A 0.188 in
03726178 N/A SMC® 2.33 Pound (lb) Weight Polyurethane Tubing N/A TIUB07G2-153 N/A Green (TR) N/A 0.170 in N/A 0.250 in
04577001 N/A SMC® 1.05 Pound (lb) Weight Polyurethane Tubing N/A TU0425R2-33 N/A Red N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004733 N/A SMC® 13.15 Pound (lb) Weight Polyurethane Tubing N/A TIUB11Y-153 N/A Yellow N/A 0.250 in N/A 0.375 in
02586981 N/A SMC® 3.46 Pound (lb) Weight Polyurethane Tubing N/A TIUB07Y1-153 N/A Yellow (Solid) N/A 0.170 in N/A 0.250 in
02004728 N/A SMC® 7.41 Pound (lb) Weight Polyurethane Tubing N/A TIUB11W-305 N/A White N/A 0.250 in N/A 0.375 in
04577003 N/A SMC® 0.65 Pound (lb) Weight Polyurethane Tubing N/A TU0425Y1-20 N/A Yellow (Solid) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02925445 N/A SMC® 1.28 Pound (lb) Weight Polyurethane Tubing N/A TU0425P1-33 N/A Neon Pink N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004489 N/A SMC® 2.09 Pound (lb) Weight Polyurethane Tubing N/A TIUB01Y-153 N/A Yellow N/A 0.086 in N/A 0.125 in
02004560 N/A SMC® 4.32 Pound (lb) Weight Polyurethane Tubing N/A TIUB05Y-153 N/A Yellow N/A 0.137 in N/A 0.188 in
04576913 N/A SMC® 16.23 Pound (lb) Weight Polyurethane Tubing N/A TIUB07PU1-305 N/A Purple (Solid) N/A 0.170 in N/A 0.250 in
02004493 N/A SMC® 1.19 Pound (lb) Weight Polyurethane Tubing N/A TIUB01Y-305 N/A Yellow N/A 0.086 in N/A 0.125 in
02004664 N/A SMC® 5.71 Pound (lb) Weight Polyurethane Tubing N/A TIUB07YR-153 N/A Orange N/A 0.170 in N/A 0.250 in
02004506 N/A SMC® 4.3 Pound (lb) Weight Polyurethane Tubing N/A TIUB05B-153 N/A Black N/A 0.137 in N/A 0.188 in
02005358 N/A SMC® 4.26 Pound (lb) Weight Polyurethane Tubing N/A TU0425BU-305 N/A Blue N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04577022 N/A SMC® 4.26 Pound (lb) Weight Polyurethane Tubing N/A TU0604GR2-100 N/A Gray N/A 0.158 in4 mm N/A 0.236 in6 mm
02702788 N/A SMC® 6.23 Pound (lb) Weight Polyurethane Tubing N/A TIUB11GR1-153 N/A Gray (Solid) N/A 0.250 in N/A 0.375 in
05149001 N/A SMC® Polyurethane Tubing N/A TU0805G-305 N/A Green N/A 0.197 in5 mm N/A 0.313 in8 mm
02004629 N/A SMC® 3.07 Pound (lb) Weight Polyurethane Tubing N/A TIUB07PU1-33 N/A Purple (Solid) N/A 0.170 in N/A 0.250 in
02004779 N/A SMC® 3.79 Pound (lb) Weight Polyurethane Tubing N/A TIUB13G-153 N/A Green N/A 0.330 in N/A 0.5 in
02004712 N/A SMC® 7.54 Pound (lb) Weight Polyurethane Tubing N/A TIUB11R1-33 N/A Red (Solid) N/A 0.250 in N/A 0.375 in
02101374 N/A SMC® 3.31 Pound (lb) Weight Polyurethane Tubing N/A TIUB07YR1-33 N/A Orange (Solid) N/A 0.170 in N/A 0.25 in
02845091 N/A SMC® 3.46 Pound (lb) Weight Polyurethane Tubing N/A TIUB07BU2-153 N/A Blue (TR) N/A 0.170 in N/A 0.25 in
02537388 N/A SMC® 3.16 Pound (lb) Weight Polyurethane Tubing N/A TIUB07R1-153 N/A Red (Solid) N/A 0.170 in N/A 0.25 in
Unit of Measure
« 11 12 13 14 15 »