COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

04156873 N/A SMC® 16.4 Pound (lb) Weight Polyurethane Tubing N/A TU1208S1-100 N/A Silver N/A 0.315 in8 mm N/A 0.472 in12 mm
02004788 N/A SMC® 19.84 Pound (lb) Weight Polyurethane Tubing N/A TIUB13R-153 N/A Red N/A 0.330 in N/A 0.500 in
04577016 N/A SMC® 7.49 Pound (lb) Weight Polyurethane Tubing N/A TU0604C-500 N/A Transparent N/A 0.158 in4 mm N/A 0.236 in6 mm
04296813 N/A SMC® 2.16 Pound (lb) Weight Polyurethane Tubing N/A TU0425R1-153 N/A Red N/A 0.098 in2.5 mm N/A 0.156 in4 mm
05246918 N/A SMC® 3.46 Pound (lb) Weight Polyurethane Tubing N/A TIUB07Y1-20 N/A Yellow (Solid) N/A 0.170 in N/A 0.250 in
04980780 N/A SMC® 1.35 Pound (lb) Weight Polyurethane Tubing N/A TU0425R1-305 N/A Red N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004467 N/A SMC® 1.28 Pound (lb) Weight Polyurethane Tubing N/A TIUB01G-305 N/A Green N/A 0.086 in N/A 0.125 in
04576906 N/A SMC® 3.46 Pound (lb) Weight Polyurethane Tubing N/A TIUB07BU3-33 N/A Blue (Medium) N/A 0.170 in N/A 0.25 in
02004623 N/A SMC® 0.97 Pound (lb) Weight Polyurethane Tubing N/A TIUB07GR1-33 N/A Gray (Solid) N/A 0.170 in N/A 0.25 in
02848095 N/A SMC® 7.54 Pound (lb) Weight Polyurethane Tubing N/A TIUB11R2-33 N/A Red (TR) N/A 0.250 in N/A 0.375 in
02004603 N/A SMC® 3.22 Pound (lb) Weight Polyurethane Tubing N/A TIUB07C-305 N/A Transparent N/A 0.170 in N/A 0.25 in
02005461 N/A SMC® 8.22 Pound (lb) Weight Polyurethane Tubing N/A TU0805G-153 N/A Green N/A 0.197 in5 mm N/A 0.313 in8 mm
02004480 N/A SMC® 2.68 Pound (lb) Weight Polyurethane Tubing N/A TIUB01W-153 N/A White N/A 0.086 in N/A 0.125 in
04577002 N/A SMC® 2.37 Pound (lb) Weight Polyurethane Tubing N/A TU0425Y1-153 N/A Yellow (Solid) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005505 N/A SMC® 12.38 Pound (lb) Weight Polyurethane Tubing N/A TU1065Y-100 N/A Yellow N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02004517 N/A SMC® 3.93 Pound (lb) Weight Polyurethane Tubing N/A TIUB05BU-153 N/A Blue N/A 0.137 in N/A 0.188 in
02766640 N/A SMC® Polyurethane Tubing N/A TIUB11BU2-33 N/A Blue (TR) N/A 0.250 in N/A 0.375 in
03892912 N/A SMC® 0.35 Pound (lb) Weight Polyurethane Tubing N/A TIUB01BU2-33 N/A Blue (TR) N/A 0.086 in N/A 0.125 in
02004620 N/A SMC® 0.97 Pound (lb) Weight Polyurethane Tubing N/A TIUB07GR1-305 N/A Gray (Solid) N/A 0.170 in N/A 0.25 in
02005482 N/A SMC® 8.31 Pound (lb) Weight Polyurethane Tubing N/A TU0805YR-153 N/A Orange N/A 0.197 in5 mm N/A 0.313 in8 mm
04376261 N/A SMC® 1.21 Pound (lb) Weight Polyurethane Tubing N/A TU0425YR1-33 N/A Orange (Solid) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04387257 N/A SMC® 2.09 Pound (lb) Weight Polyurethane Tubing N/A TU0425W-500 N/A White N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04387258 N/A SMC® 2.11 Pound (lb) Weight Polyurethane Tubing N/A TU0425Y-500 N/A Yellow N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005402 N/A SMC® 2.11 Pound (lb) Weight Polyurethane Tubing N/A TU0425Y-305 N/A Yellow N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004701 N/A SMC® 10.14 Pound (lb) Weight Polyurethane Tubing N/A TIUB11G-153 N/A Green N/A 0.250 in N/A 0.375 in
Unit of Measure
« 16 17 18 19 20 »