COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

04577064 N/A SMC® 3.95 Pound (lb) Weight Polyurethane Tubing N/A TU1208GR1-20 N/A Gray N/A 0.315 in8 mm N/A 0.472 in12 mm
02004808 N/A SMC® 3.86 Pound (lb) Weight Polyurethane Tubing N/A TIUB13Y-20 N/A Yellow N/A 0.330 in N/A 0.5 in
02004497 N/A SMC® 2.17 Pound (lb) Weight Polyurethane Tubing N/A TIUB01YR-153 N/A Orange N/A 0.086 in N/A 0.125 in
02004764 N/A SMC® 11.76 Pound (lb) Weight Polyurethane Tubing N/A TIUB13BU-305 N/A Blue N/A 0.330 in N/A 0.5 in
02737618 N/A SMC® 7.52 Pound (lb) Weight Polyurethane Tubing N/A TIUB11BU2-153 N/A Blue (TR) N/A 0.250 in N/A 0.375 in
02004539 N/A SMC® 2.06 Pound (lb) Weight Polyurethane Tubing N/A TIUB05G-305 N/A Green N/A 0.137 in N/A 0.188 in
04335858 N/A SMC® 2.33 Pound (lb) Weight Polyurethane Tubing N/A TIUB07G1-153 N/A Green (Solid) N/A 0.170 in N/A 0.25 in
05353084 N/A SMC® 3.79 Pound (lb) Weight Polyurethane Tubing N/A TIUB13GR1-20 N/A Gray (Solid) N/A 0.330 in N/A 0.5 in
02004504 N/A SMC® 1.2 Pound (lb) Weight Polyurethane Tubing N/A TIUB01YR-33 N/A Orange N/A 0.086 in N/A 0.125 in
04577026 N/A SMC® 3.6 Pound (lb) Weight Polyurethane Tubing N/A TU0604R-500 N/A Red N/A 0.158 in4 mm N/A 0.236 in6 mm
02005405 N/A SMC® 2.07 Pound (lb) Weight Polyurethane Tubing N/A TU0425YR-100 N/A Orange N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004816 N/A SMC® 3.6 Pound (lb) Weight Polyurethane Tubing N/A TIUB13YR-153 N/A Orange N/A 0.330 in N/A 0.5 in
03179260 N/A SMC® 3.16 Pound (lb) Weight Polyurethane Tubing N/A TIUB07R1-20 N/A Red (Solid) N/A 0.170 in N/A 0.25 in
03129082 N/A SMC® 3.46 Pound (lb) Weight Polyurethane Tubing N/A TIUB07Y2-33 N/A Yellow (TR) N/A 0.170 in N/A 0.25 in
04335859 N/A SMC® 7.54 Pound (lb) Weight Polyurethane Tubing N/A TIUB11R1-153 N/A Red (Solid) N/A 0.250 in N/A 0.375 in
02005456 N/A SMC® 8.98 Pound (lb) Weight Polyurethane Tubing N/A TU0805C-153 N/A Transparent N/A 0.197 in5 mm N/A 0.313 in8 mm
02005476 N/A SMC® 8.69 Pound (lb) Weight Polyurethane Tubing N/A TU0805Y-153 N/A Yellow N/A 0.197 in5 mm N/A 0.313 in8 mm
02004541 N/A SMC® 2.06 Pound (lb) Weight Polyurethane Tubing N/A TIUB05G-33 N/A Green N/A 0.137 in N/A 0.188 in
02005467 N/A SMC® 9.49 Pound (lb) Weight Polyurethane Tubing N/A TU0805R-305 N/A Red N/A 0.197 in5 mm N/A 0.313 in8 mm
04376258 N/A SMC® 0.63 Pound (lb) Weight Polyurethane Tubing N/A TU0425G1-20 N/A Green N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04980777 N/A SMC® 1.62 Pound (lb) Weight Polyurethane Tubing N/A TU0425BR1-305 N/A Brown (Solid) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004530 N/A SMC® 2.24 Pound (lb) Weight Polyurethane Tubing N/A TIUB05C-305 N/A Transparent N/A 0.137 in N/A 0.188 in
02004510 N/A SMC® 2.46 Pound (lb) Weight Polyurethane Tubing N/A TIUB05B-305 N/A Black N/A 0.137 in N/A 0.188 in
04576991 N/A SMC® 2.03 Pound (lb) Weight Polyurethane Tubing N/A TU0425BU1-153 N/A Blue N/A 0.098 in2.5 mm N/A 0.156 in4 mm
03139830 N/A SMC® 4.51 Pound (lb) Weight Polyurethane Tubing N/A TU0425YR-305 N/A Orange N/A 0.098 in2.5 mm N/A 0.156 in4 mm
Unit of Measure
« 16 17 18 19 20 »