Item # |
Item Name |
Manufacturer Part Number |
Color |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 02869116 | N/A SMC® 5.15 Pound (lb) Weight Polyurethane Tubing | N/A TU0805BU3-33 | N/A Blue | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02004476 | N/A SMC® 1.28 Pound (lb) Weight Polyurethane Tubing | N/A TIUB01R-305 | N/A Red | N/A 0.086 in | N/A 0.125 in |
| 05155575 | N/A SMC® Polyurethane Tubing | N/A TIUB13BU1-153 | N/A Blue (Solid) | N/A 0.330 in | N/A 0.5 in |
| 02004746 | N/A SMC® 1.92 Pound (lb) Weight Polyurethane Tubing | N/A TIUB11YR-305 | N/A Orange | N/A 0.250 in | N/A 0.375 in |
| 02951341 | N/A SMC® 3.46 Pound (lb) Weight Polyurethane Tubing | N/A TIUB07BU-500 | N/A Blue | N/A 0.170 in | N/A 0.25 in |
| 02004823 | N/A SMC® 3.6 Pound (lb) Weight Polyurethane Tubing | N/A TIUB13YR-33 | N/A Orange | N/A 0.330 in | N/A 0.5 in |
| 02004523 | N/A SMC® 2.24 Pound (lb) Weight Polyurethane Tubing | N/A TIUB05BU-33 | N/A Blue | N/A 0.137 in | N/A 0.188 in |
| 02004552 | N/A SMC® 4.41 Pound (lb) Weight Polyurethane Tubing | N/A TIUB05W-153 | N/A White | N/A 0.137 in | N/A 0.188 in |
| 02004814 | N/A SMC® 12.51 Pound (lb) Weight Polyurethane Tubing | N/A TIUB13Y-33 | N/A Yellow | N/A 0.330 in | N/A 0.5 in |
| 03040152 | N/A SMC® 0.22 Pound (lb) Weight Polyurethane Tubing | N/A TIUB01BR1-153 | N/A Brown | N/A 0.086 in | N/A 0.125 in |
| 04529821 | N/A SMC® 1.62 Pound (lb) Weight Polyurethane Tubing | N/A TU0425BR1-33 | N/A Brown (Solid) | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02004525 | N/A SMC® 3.88 Pound (lb) Weight Polyurethane Tubing | N/A TIUB05C-153 | N/A Transparent | N/A 0.137 in | N/A 0.188 in |
| 02005458 | N/A SMC® 9.21 Pound (lb) Weight Polyurethane Tubing | N/A TU0805C-305 | N/A Transparent | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02783963 | N/A SMC® 3.46 Pound (lb) Weight Polyurethane Tubing | N/A TIUB07BU1-305 | N/A Blue (Solid) | N/A 0.170 in | N/A 0.25 in |
| 03454061 | N/A SMC® 2.34 Pound (lb) Weight Polyurethane Tubing | N/A TU1065S1-20 | N/A Silver | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |
| 02004719 | N/A SMC® 7.54 Pound (lb) Weight Polyurethane Tubing | N/A TIUB11R-305 | N/A Red | N/A 0.250 in | N/A 0.375 in |
| 02005481 | N/A SMC® 7.81 Pound (lb) Weight Polyurethane Tubing | N/A TU0805YR-100 | N/A Orange | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02781635 | N/A SMC® 11.76 Pound (lb) Weight Polyurethane Tubing | N/A TIUB13BU1-20 | N/A Blue (Solid) | N/A 0.330 in | N/A 0.5 in |
| 02859006 | N/A SMC® 6.23 Pound (lb) Weight Polyurethane Tubing | N/A TIUB11GR1-33 | N/A Gray (Solid) | N/A 0.250 in | N/A 0.375 in |
| 02004797 | N/A SMC® 20.87 Pound (lb) Weight Polyurethane Tubing | N/A TIUB13W-153 | N/A White | N/A 0.330 in | N/A 0.5 in |
| 02004775 | N/A SMC® 8.53 Pound (lb) Weight Polyurethane Tubing | N/A TIUB13C-305 | N/A Transparent | N/A 0.330 in | N/A 0.5 in |
| 04288864 | N/A SMC® 1.34 Pound (lb) Weight Polyurethane Tubing | N/A TU0425GR2-33 | N/A Gray | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02677302 | N/A SMC® 6.83 Pound (lb) Weight Polyurethane Tubing | N/A TIUB11PU1-33 | N/A Purple (Solid) | N/A 0.250 in | N/A 0.375 in |
| 02005471 | N/A SMC® 8.75 Pound (lb) Weight Polyurethane Tubing | N/A TU0805W-153 | N/A White | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02005484 | N/A SMC® 6.11 Pound (lb) Weight Polyurethane Tubing | N/A TU0805YR-33 | N/A Orange | N/A 0.197 in5 mm | N/A 0.313 in8 mm |