Item # |
Item Name |
Manufacturer Part Number |
Color |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 05903506 | N/A SMC® Polyurethane Tubing | N/A TIUB13PU2-33 | N/A Purple (TR) | N/A 0.330 in | N/A 0.5 in |
| 04576937 | N/A SMC® 11.33 Pound (lb) Weight Polyurethane Tubing | N/A TIUB13R1-20 | N/A Red (Solid) | N/A 0.330 in | N/A 0.5 in |
| 05497298 | N/A SMC® 11.33 Pound (lb) Weight Polyurethane Tubing | N/A TIUB13R2-33 | N/A Red (TR) | N/A 0.330 in | N/A 0.5 in |
| 06241028 | N/A SMC® Polyurethane Tubing | N/A TIUB13Y1-33 | N/A Yellow (Solid) | N/A 0.330 in | N/A 0.5 in |
| 02869112 | N/A SMC® 1.27 Pound (lb) Weight Polyurethane Tubing | N/A TU0425BU3-33 | N/A Blue | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02520117 | N/A SMC® 1.32 Pound (lb) Weight Polyurethane Tubing | N/A TU0425G1-33 | N/A Green | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 04576995 | N/A SMC® 0.8 Pound (lb) Weight Polyurethane Tubing | N/A TU0425G3-20 | N/A Green (Neon) | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02520121 | N/A SMC® 1.07 Pound (lb) Weight Polyurethane Tubing | N/A TU0425G4-33 | N/A Green (Dark) | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 05914067 | N/A SMC® Polyurethane Tubing | N/A TU0425G4-500 | N/A Green (Dark) | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 04576997 | N/A SMC® 0.62 Pound (lb) Weight Polyurethane Tubing | N/A TU0425GR1-20 | N/A Gray | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 04980779 | N/A SMC® 2.25 Pound (lb) Weight Polyurethane Tubing | N/A TU0425PU1-153 | N/A Purple (Solid) | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 07156719 | N/A SMC® Polyurethane Tubing | N/A TU0425PU1-33 | N/A Purple (Solid) | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 03652407 | N/A SMC® 1.46 Pound (lb) Weight Polyurethane Tubing | N/A TU0425Y1-33 | N/A Yellow (Solid) | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02005401 | N/A SMC® 1.29 Pound (lb) Weight Polyurethane Tubing | N/A TU0425Y2-33 | N/A Yellow (TR) | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 04577008 | N/A SMC® 1.44 Pound (lb) Weight Polyurethane Tubing | N/A TU0425Y3-20 | N/A Yellow (Neon) | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 07102684 | N/A SMC® Polyurethane Tubing | N/A TU0425YR1-20 | N/A Orange (Solid) | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 06119573 | N/A SMC® Polyurethane Tubing | N/A TU0604BR1-20 | N/A Brown (Solid) | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 07055623 | N/A SMC® Polyurethane Tubing | N/A TU0604BU1-305 | N/A | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 05328268 | N/A SMC® Polyurethane Tubing | N/A TU0604BU1-33 | N/A | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 03760657 | N/A SMC® 4.88 Pound (lb) Weight Polyurethane Tubing | N/A TU0604C-153 | N/A | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 04577017 | N/A SMC® 4.78 Pound (lb) Weight Polyurethane Tubing | N/A TU0604G1-100 | N/A Green | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 04821168 | N/A SMC® 4.11 Pound (lb) Weight Polyurethane Tubing | N/A TU0604G2-100 | N/A Green (TR) | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 05260863 | N/A SMC® 4.02 Pound (lb) Weight Polyurethane Tubing | N/A TU0604G2-153 | N/A | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 02005425 | N/A SMC® 7.68 Pound (lb) Weight Polyurethane Tubing | N/A TU0604G-500 | N/A Green | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 04378811 | N/A SMC® 2.52 Pound (lb) Weight Polyurethane Tubing | N/A TU0604GR1-33 | N/A | N/A 0.158 in4 mm | N/A 0.236 in6 mm |