COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
« 26 27 28 

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

04577006 N/A SMC® 2.15 Pound (lb) Weight Polyurethane Tubing N/A TU0425Y2-153 N/A Yellow (TR) N/A 0.098 in2.5 mm N/A 0.158 in4 mm
04577007 N/A SMC® 0.73 Pound (lb) Weight Polyurethane Tubing N/A TU0425Y2-20 N/A Yellow (TR) N/A 0.098 in2.5 mm N/A 0.158 in4 mm
03211364 N/A SMC® 1.29 Pound (lb) Weight Polyurethane Tubing N/A TU0425Y2-305 N/A Yellow (TR) N/A 0.098 in2.5 mm N/A 0.158 in4 mm
04248965 N/A SMC® 1.83 Pound (lb) Weight Polyurethane Tubing N/A TU0425YR1-153 N/A Orange (Solid) N/A 0.098 in2.5 mm N/A 0.158 in4 mm
02005409 N/A SMC® 1.98 Pound (lb) Weight Polyurethane Tubing N/A TU0425YR2-153 N/A Orange (Neon) N/A 0.098 in2.5 mm N/A 0.158 in4 mm
04577009 N/A SMC® 0.71 Pound (lb) Weight Polyurethane Tubing N/A TU0425YR2-20 N/A Orange (Neon) N/A 0.098 in2.5 mm N/A 0.158 in4 mm
07372830 N/A SMC® Polyurethane Tubing N/A TU0604BR1-500 N/A Brown (Solid) N/A 0.156 in4 mm N/A 0.236 in6 mm
04577013 N/A SMC® 2.38 Pound (lb) Weight Polyurethane Tubing N/A TU0604BU1-500 N/A Blue N/A 0.156 in4 mm N/A 0.236 in6 mm
06964678 N/A SMC® Polyurethane Tubing N/A TU0604G2-500 N/A Green (TR) N/A 0.156 in4 mm N/A 0.236 in6 mm
04577018 N/A SMC® 3.53 Pound (lb) Weight Polyurethane Tubing N/A TU0604G3-100 N/A Green (Neon) N/A 0.156 in4 mm N/A 0.236 in6 mm
04577019 N/A SMC® 4.35 Pound (lb) Weight Polyurethane Tubing N/A TU0604G4-100 N/A Green (Dark) N/A 0.156 in4 mm N/A 0.236 in6 mm
06964677 N/A SMC® Polyurethane Tubing N/A TU0604GR1-500 N/A Gray N/A 0.156 in4 mm N/A 0.236 in6 mm
04577024 N/A SMC® 3.94 Pound (lb) Weight Polyurethane Tubing N/A TU0604P1-100 N/A Neon Pink N/A 0.156 in4 mm N/A 0.236 in6 mm
06964578 N/A SMC® Polyurethane Tubing N/A TU0604P1-500 N/A Neon Pink N/A 0.156 in4 mm N/A 0.236 in6 mm
04821169 N/A SMC® 4.67 Pound (lb) Weight Polyurethane Tubing N/A TU0604PU2-100 N/A TR Purple N/A 0.156 in4 mm N/A 0.236 in6 mm
07026632 N/A SMC® Polyurethane Tubing N/A TU0604R1-500 N/A Red N/A 0.156 in4 mm N/A 0.236 in6 mm
04577030 N/A SMC® 4.37 Pound (lb) Weight Polyurethane Tubing N/A TU0604Y3-100 N/A Yellow (Neon) N/A 0.156 in4 mm N/A 0.236 in6 mm
04897075 N/A SMC® 3.65 Pound (lb) Weight Polyurethane Tubing N/A TU0604Y-500 N/A Yellow N/A 0.156 in4 mm N/A 0.236 in6 mm
04577031 N/A SMC® 3.51 Pound (lb) Weight Polyurethane Tubing N/A TU0604YR2-100 N/A Orange (Neon) N/A 0.156 in4 mm N/A 0.236 in6 mm
04335860 N/A SMC® 8.76 Pound (lb) Weight Polyurethane Tubing N/A TU0805BU1-153 N/A Blue N/A 0.197 in5 mm N/A 0.313 in8 mm
05328270 N/A SMC® Polyurethane Tubing N/A TU0805G1-33 N/A Green N/A 0.197 in5 mm N/A 0.313 in8 mm
05260865 N/A SMC® 7.93 Pound (lb) Weight Polyurethane Tubing N/A TU0805G2-153 N/A Green (TR) N/A 0.197 in5 mm N/A 0.313 in8 mm
04577035 N/A SMC® 4.8 Pound (lb) Weight Polyurethane Tubing N/A TU0805G2-33 N/A Green (TR) N/A 0.197 in5 mm N/A 0.313 in8 mm
07413394 N/A SMC® Polyurethane Tubing N/A TU0805G-500 N/A Green N/A 0.197 in5 mm N/A 0.313 in8 mm
06964579 N/A SMC® Polyurethane Tubing N/A TU0805GR1-500 N/A Gray N/A 0.197 in5 mm N/A 0.313 in8 mm
Unit of Measure
« 26 27 28