COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
« 26 27 28 

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

02005464 N/A SMC® 1.82 Pound (lb) Weight Polyurethane Tubing N/A TU0805GR2-20 N/A Gray N/A 0.197 in5 mm N/A 0.313 in8 mm
07383571 N/A SMC® Polyurethane Tubing N/A TU0805PU1-500 N/A Purple (Solid) N/A 0.197 in5 mm N/A 0.313 in8 mm
04821172 N/A SMC® 7.43 Pound (lb) Weight Polyurethane Tubing N/A TU0805PU2-153 N/A TR Purple N/A 0.197 in5 mm N/A 0.313 in8 mm
04917385 N/A SMC® 1.56 Pound (lb) Weight Polyurethane Tubing N/A TU0805PU2-20 N/A TR Purple N/A 0.197 in5 mm N/A 0.313 in8 mm
05680414 N/A SMC® Polyurethane Tubing N/A TU0805R2-100 N/A Red N/A 0.197 in5 mm N/A 0.313 in8 mm
07372831 N/A SMC® Polyurethane Tubing N/A TU0805W-500 N/A White N/A 0.197 in5 mm N/A 0.313 in8 mm
05269443 N/A SMC® 1.64 Pound (lb) Weight Polyurethane Tubing N/A TU0805Y2-20 N/A Yellow (TR) N/A 0.197 in5 mm N/A 0.313 in8 mm
02101462 N/A SMC® 5.77 Pound (lb) Weight Polyurethane Tubing N/A TU0805YR1-33 N/A Orange (Solid) N/A 0.197 in5 mm N/A 0.313 in8 mm
07413393 N/A SMC® Polyurethane Tubing N/A TU0805YR-500 N/A Orange N/A 0.197 in5 mm N/A 0.313 in8 mm
06251198 N/A SMC® Polyurethane Tubing N/A TU1065BU2-100 N/A Blue N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04577052 N/A SMC® 2.51 Pound (lb) Weight Polyurethane Tubing N/A TU1065GR2-20 N/A Gray N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04577053 N/A SMC® Polyurethane Tubing N/A TU1065P1-20 N/A Neon Pink N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04577054 N/A SMC® Polyurethane Tubing N/A TU1065PU1-20 N/A Purple (Solid) N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04577063 N/A SMC® 18.22 Pound (lb) Weight Polyurethane Tubing N/A TU1208G1-100 N/A Green N/A 0.315 in8 mm N/A 0.472 in12 mm
04577065 N/A SMC® 16.08 Pound (lb) Weight Polyurethane Tubing N/A TU1208R1-100 N/A Red N/A 0.315 in8 mm N/A 0.472 in12 mm
04577066 N/A SMC® 2.61 Pound (lb) Weight Polyurethane Tubing N/A TU1208R1-20 N/A Red N/A 0.315 in8 mm N/A 0.472 in12 mm
05387655 N/A SMC® 3.61 Pound (lb) Weight Polyurethane Tubing N/A TU1208R2-20 N/A Red N/A 0.315 in8 mm N/A 0.472 in12 mm
05269444 N/A SMC® 3.24 Pound (lb) Weight Polyurethane Tubing N/A TU1208Y2-20 N/A Yellow (TR) N/A 0.315 in8 mm N/A 0.472 in12 mm
04577076 N/A SMC® 1.79 Pound (lb) Weight Polyurethane Tubing N/A TUH0805N-20 N/A Translucent N/A 0.197 in5 mm N/A 0.313 in8 mm
02005544 N/A SMC® 0.45 Pound (lb) Weight Polyurethane Tubing N/A TUS0425YB-20 N/A Black N/A 0.098 in2.5 mm N/A 0.158 in4 mm
02005550 N/A SMC® 0.89 Pound (lb) Weight Polyurethane Tubing N/A TUS0604YB-20 N/A Black N/A 0.156 in4 mm N/A 0.236 in6 mm
04980781 N/A SMC® 2.55 Pound (lb) Weight Polyurethane Tubing N/A TUS1065Y-20 N/A Yellow N/A 0.256 in6.5 mm N/A 0.394 in10 mm
Unit of Measure
« 26 27 28