COMPANY HEADER
Print Back
SMC® Fluororesin Tubing
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

04169473 N/A SMC® 0.156 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing N/A TID07-16 N/A 50 ft N/A 0.156 in N/A 0.250 in
03534339 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing N/A TID11-16 N/A 50 ft N/A 0.250 in N/A 0.375 in
04576827 N/A SMC® 0.295 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing N/A TD1075-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
04361701 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing N/A TD0425-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04198543 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing N/A TD0604-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
04576826 N/A SMC® 0.236 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing N/A TD0806-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
04576858 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing N/A TID01-16 N/A 50 ft N/A 0.086 in N/A 0.125 in
04803778 N/A SMC® 0.236 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing N/A TD0806-10 N/A 10 m N/A 0.236 in6 mm N/A 0.313 in8 mm
Unit of Measure
1