Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09363045 | N/A PCI Procal Inc. VTRE-R Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 14300 lbf | N/A 20000 lbf | N/A 4.5000 in | N/A 1.9400 in |
| 09363046 | N/A PCI Procal Inc. VTRE-R Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 14300 lbf | N/A 20000 lbf | N/A 5.5000 in | N/A 1.9400 in |
| 07148452 | N/A PCI Procal Inc. VTRE-SS Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 14300 lbf | N/A 20000 lbf | N/A 5.5000 in | N/A 1.9400 in |
| 09363047 | N/A PCI Procal Inc. VTRE-R Series 6.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 35870 lbf | N/A 58400 lbf | N/A 6.5000 in | N/A 2.9400 in |
| 07148454 | N/A PCI Procal Inc. VTRE-SS Series 6.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 35870 lbf | N/A 58400 lbf | N/A 6.5000 in | N/A 2.9400 in |
| 09363048 | N/A PCI Procal Inc. VTRE-R Series 7.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 35830 lbf | N/A 56200 lbf | N/A 7.5000 in | N/A 2.9400 in |
| 04064951 | N/A PCI Procal Inc. VTRE-SS Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 2651 lbf | N/A 1394 lbf | N/A 2.5000 in | N/A 1.1300 in |
| 08418940 | N/A PCI Procal Inc. VTRE-SS Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 7393 lbf | N/A 5036 lbf | N/A 4.5000 in | N/A 1.9400 in |
| 09363050 | N/A PCI Procal Inc. VTRE-SS Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 7393 lbf | N/A 5036 lbf | N/A 5.5000 in | N/A 1.9400 in |
| 09363055 | N/A PCI Procal Inc. VTRE-HT Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 7102 lbf | N/A 5081 lbf | N/A 4.5000 in | N/A 1.9400 in |
| 09363056 | N/A PCI Procal Inc. VTRE-HT Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller | N/A 7102 lbf | N/A 5081 lbf | N/A 5.5000 in | N/A 1.9400 in |