Item # |
Item Name |
Bore Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
|---|---|---|---|---|---|
| 00088734 | N/A Osborn Load Runners 5.0000 Inch (in) Roller Diameter V-Groove Yoke Roller | N/A 1.1250 in | N/A 14270 lb | N/A 20000 lb | N/A 5.0000 in |
| 00088736 | N/A Osborn Load Runners 5.5000 Inch (in) Roller Diameter V-Groove Yoke Roller | N/A 1.2500 in | N/A 17590 lb | N/A 27200 lb | N/A 5.5000 in |
| 00088740 | N/A Osborn Load Runners 7.5000 Inch (in) Roller Diameter V-Groove Yoke Roller | N/A 2.2500 in | N/A 35840 lb | N/A 52600 lb | N/A 7.5000 in |
| 00088738 | N/A Osborn Load Runners 6.5000 Inch (in) Roller Diameter V-Groove Yoke Roller | N/A 1.7500 in | N/A 35840 lb | N/A 44600 lb | N/A 6.5000 in |
| 02307687 | N/A Osborn Load Runners 3.7500 Inch (in) Roller Diameter V-Groove Yoke Roller | N/A 0.7500 in | N/A 5590 lb | N/A 2530 lb | N/A 3.7500 in |