Item # |
Item Name |
Material |
Maximum Pressure |
Port Configuration |
Port Location |
|---|---|---|---|---|---|
| 00801709 | N/A Daman Size D03 Valve Pattern Tapping Plate | N/A Aluminum | N/A 3000 psi | N/A A & B Ports | N/A End |
| 00803407 | N/A Daman Size D03 Valve Pattern Tapping Plate | N/A Aluminum | N/A 3000 psi | N/A P & T Ports | N/A End |
| 01981608 | N/A Daman Size D03 Valve Pattern Tapping Plate | N/A Aluminum | N/A 3000 psi | N/A P & T Ports | N/A End |
| 00445073 | N/A Daman Size D05 Valve Pattern Tapping Plate | N/A Aluminum | N/A 3000 psi | N/A A & B Ports | N/A End |
| 00804141 | N/A Daman Size D05 Valve Pattern Tapping Plate | N/A Aluminum | N/A 3000 psi | N/A P & T Ports | N/A End |
| 01451948 | N/A Daman Size D08 Valve Pattern Tapping Plate | N/A Aluminum | N/A 3000 psi | N/A A & B Ports | N/A End |
| 01627692 | N/A Daman Size D08 Valve Pattern Tapping Plate | N/A Aluminum | N/A 3000 psi | N/A P & T Ports | N/A End |
| 03374375 | N/A Daman Size D03 Valve Pattern Tapping Plate | N/A Ductile Iron | N/A 5000 psi | N/A A & B Ports | N/A End |
| 02969163 | N/A Daman Size D03 Valve Pattern Tapping Plate | N/A Ductile Iron | N/A 5000 psi | N/A P & T Ports | N/A End |
| 04435390 | N/A Daman Size D03 Valve Pattern Tapping Plate | N/A Ductile Iron | N/A 5000 psi | N/A P & T Ports | N/A End |
| 02754735 | N/A Daman Size D08 Valve Pattern Tapping Plate | N/A Ductile Iron | N/A 5000 psi | N/A A & B Ports | N/A End |
| 03144660 | N/A Daman Size D05 Valve Pattern Tapping Plate | N/A Ductile Iron | N/A 5000 psi | N/A P & T Ports | N/A End |
| 03634006 | N/A Daman Size D08 Valve Pattern Tapping Plate | N/A Ductile Iron | N/A 5000 psi | N/A A & B Ports | N/A End |
| 03046144 | N/A Daman Size D08 Valve Pattern Tapping Plate | N/A Ductile Iron | N/A 5000 psi | N/A P & T Ports | N/A End |
| 01981609 | N/A Daman Size D03 Valve Pattern Tapping Plate | N/A Aluminum | N/A 3000 psi | N/A L Port | N/A End |
| 07610429 | N/A Daman Size D03 Valve Pattern Tapping Plate | N/A Ductile Iron | N/A 5000 psi | N/A L Port | N/A End |
| 01509645 | N/A Daman Size D05 Valve Pattern Tapping Plate | N/A Aluminum | N/A 3000 psi | N/A L Port | N/A End |
| 07610432 | N/A Daman Size D05 Valve Pattern Tapping Plate | N/A Ductile Iron | N/A 5000 psi | N/A L Port | N/A End |
| 00804090 | N/A Daman Size D08 Valve Pattern Tapping Plate | N/A Aluminum | N/A 3000 psi | N/A L Port | N/A End |
| 07539023 | N/A Daman Size D08 Valve Pattern Tapping Plate | N/A Ductile Iron | N/A 5000 psi | N/A L Port | N/A End |