Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 02899542 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1755 rpm | N/A Stainless Steel | N/A 56C | N/A 4 |
| 02899543 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1755 rpm | N/A Stainless Steel | N/A 56HC | N/A 4 |
| 02910731 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1750 rpm | N/A Stainless Steel | N/A 56HC | N/A 4 |
| 04636106 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1750 rpm | N/A Stainless Steel | N/A 145TC | N/A 4 |
| 04636110 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1750 rpm | N/A Steel | N/A 145TC | N/A 4 |
| 04636114 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1755 rpm | N/A Steel | N/A 145TC | N/A 4 |
| 04636115 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1755 rpm | N/A Steel | N/A 145TC | N/A 4 |
| 06009888 | N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 3525 rpm | N/A Steel | N/A 56C | N/A 2 |
| 06009891 | N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 3515 rpm | N/A Steel | N/A 56HC | N/A 2 |
| 06009896 | N/A Nidec 3510 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 3510 rpm | N/A Steel | N/A 145TC | N/A 2 |
| 06009901 | N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 3520 rpm | N/A Steel | N/A 56C | N/A 2 |
| 06009906 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1765 rpm | N/A Steel | N/A 182TC | N/A 4 |
| 06009913 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1765 rpm | N/A Steel | N/A 213TC | N/A 4 |
| 02899544 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1750 rpm | N/A Steel | N/A 143TC | N/A 4 |
| 02899551 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1750 rpm | N/A Steel | N/A 56C | N/A 4 |
| 02899552 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1750 rpm | N/A Steel | N/A 56HC | N/A 4 |
| 06009886 | N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 3515 rpm | N/A Steel | N/A 215TC | N/A 2 |
| 06009887 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1760 rpm | N/A Steel | N/A 215TC | N/A 4 |
| 06009889 | N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 3525 rpm | N/A Steel | N/A 56HC | N/A 2 |
| 06009890 | N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 3515 rpm | N/A Steel | N/A 56C | N/A 2 |
| 06009892 | N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 3505 rpm | N/A Steel | N/A 145TC | N/A 2 |
| 06009893 | N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 3505 rpm | N/A Steel | N/A 145TC | N/A 2 |
| 06009894 | N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 3505 rpm | N/A Steel | N/A 56HC | N/A 2 |
| 06009895 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 1750 rpm | N/A Steel | N/A 56HC | N/A 4 |
| 06009897 | N/A Nidec 3510 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor | N/A 3510 rpm | N/A Steel | N/A 145TC | N/A 2 |