COMPANY HEADER
Print Back
Nidec Jet Pump Motors
Unit of Measure
1 2 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

02899542 N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1755 rpm N/A Stainless Steel N/A 56C N/A 4
02899543 N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1755 rpm N/A Stainless Steel N/A 56HC N/A 4
02910731 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1750 rpm N/A Stainless Steel N/A 56HC N/A 4
04636106 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1750 rpm N/A Stainless Steel N/A 145TC N/A 4
04636110 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1750 rpm N/A Steel N/A 145TC N/A 4
04636114 N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1755 rpm N/A Steel N/A 145TC N/A 4
04636115 N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1755 rpm N/A Steel N/A 145TC N/A 4
06009888 N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3525 rpm N/A Steel N/A 56C N/A 2
06009891 N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3515 rpm N/A Steel N/A 56HC N/A 2
06009896 N/A Nidec 3510 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3510 rpm N/A Steel N/A 145TC N/A 2
06009901 N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3520 rpm N/A Steel N/A 56C N/A 2
06009906 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1765 rpm N/A Steel N/A 182TC N/A 4
06009913 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1765 rpm N/A Steel N/A 213TC N/A 4
02899544 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1750 rpm N/A Steel N/A 143TC N/A 4
02899551 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1750 rpm N/A Steel N/A 56C N/A 4
02899552 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1750 rpm N/A Steel N/A 56HC N/A 4
06009886 N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3515 rpm N/A Steel N/A 215TC N/A 2
06009887 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1760 rpm N/A Steel N/A 215TC N/A 4
06009889 N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3525 rpm N/A Steel N/A 56HC N/A 2
06009890 N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3515 rpm N/A Steel N/A 56C N/A 2
06009892 N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3505 rpm N/A Steel N/A 145TC N/A 2
06009893 N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3505 rpm N/A Steel N/A 145TC N/A 2
06009894 N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3505 rpm N/A Steel N/A 56HC N/A 2
06009895 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1750 rpm N/A Steel N/A 56HC N/A 4
06009897 N/A Nidec 3510 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3510 rpm N/A Steel N/A 145TC N/A 2
Unit of Measure
1 2