COMPANY HEADER
Print Back
Nidec Jet Pump Motors
Unit of Measure
1 2 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

06009898 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3500 rpm N/A Steel N/A 56C N/A 2
06009899 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3500 rpm N/A Steel N/A 56HC N/A 2
06009900 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1750 rpm N/A Steel N/A 56HC N/A 2
06009902 N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3520 rpm N/A Steel N/A 56HC N/A 2
06009903 N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3490 rpm N/A Steel N/A 145TC N/A 2
06009904 N/A Nidec 3535 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3535 rpm N/A Steel N/A 182TC N/A 2
06009905 N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3490 rpm N/A Steel N/A 145TC N/A 2
06009907 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1765 rpm N/A Steel N/A 182TC N/A 4
06009908 N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3515 rpm N/A Steel N/A 184TC N/A 2
06009909 N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3515 rpm N/A Steel N/A 184TC N/A 2
06009910 N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1755 rpm N/A Steel N/A 184TC N/A 4
06009911 N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 1755 rpm N/A Steel N/A 184TC N/A 4
06009912 N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor N/A 3520 rpm N/A Steel N/A 213TC N/A 2
Unit of Measure
1 2