COMPANY HEADER
Print Back
Nidec Paint Free General Purpose Washdown Duty Motors
Unit of Measure
1 

Item #

Item Name

Frame Material

Frame Size

Power for 4 Poles

Mounting Type

04601274 N/A Nidec 10 Horsepower (hp) Power Paint Free General Purpose Washdown Duty Motor N/A Stainless Steel N/A 215TC N/A 10 hp N/A C-Face Flange Footed
04601275 N/A Nidec 3 Horsepower (hp) Power Paint Free General Purpose Washdown Duty Motor N/A Stainless Steel N/A 182TC N/A 3 hp N/A C-Face Flange Footed
04601277 N/A Nidec 7-1/2 Horsepower (hp) Power Paint Free General Purpose Washdown Duty Motor N/A Stainless Steel N/A 213TC N/A 7-1/2 hp N/A C-Face Flange Footed
04601276 N/A Nidec 5 Horsepower (hp) Power Paint Free General Purpose Washdown Duty Motor N/A Stainless Steel N/A 184TC N/A 5 hp N/A C-Face Flange Footed
Unit of Measure
1