COMPANY HEADER
Print Back
Tsubaki (UST) 2.8750 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub (00225456)
Unit of Measure
1 

Item #

Item Name

Bushing Bore Range

Outside Diameter

Overall Length

Pilot Diameter

00225456 N/A Tsubaki (UST) 2.8750 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub N/A 0.5000 to 1.2500 in N/A 2.8750 in N/A 1.5000 in N/A 2.5000 in
00225460 N/A Tsubaki (UST) 3.2500 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub N/A 0.5000 to 1.6250 in N/A 3.25 in N/A 1.5000 in N/A 2.8750 in
00225464 N/A Tsubaki (UST) 4.8750 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub N/A 0.5000 to 2.5000 in N/A 4.8750 in N/A 1.7500 in N/A 4.3750 in
01477374 N/A Tsubaki (UST) 5.5000 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub N/A 0.9375 to 3.0000 in N/A 5.5000 in N/A 3.0000 in N/A 5.1250 in
Unit of Measure
1