Item # |
Item Name |
Head Diameter |
Head Length |
Shaft Length |
Shaft Size |
|---|---|---|---|---|---|
| 07148650 | N/A PCI Procal Inc. YSH-SS Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 0.750 in | N/A 0.3800 in | N/A 2.0600 in | N/A 0.4370 in |
| 07148653 | N/A PCI Procal Inc. YSH-SS Series 1.3750 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 1.3750 in | N/A 0.5000 in | N/A 3.0000 in | N/A 0.6250 in |
| 07148654 | N/A PCI Procal Inc. YSH-SS Series 1.5620 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 1.5620 in | N/A 0.6300 in | N/A 3.6900 in | N/A 0.7500 in |
| 07148655 | N/A PCI Procal Inc. YSH-SS Series 1.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 1.750 in | N/A 0.7500 in | N/A 4.3100 in | N/A 1 in |
| 07148649 | N/A PCI Procal Inc. YSH Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 0.750 in | N/A 0.3800 in | N/A 2.0600 in | N/A 0.4370 in |
| 07148651 | N/A PCI Procal Inc. YSH Series 0.8750 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 0.875 in | N/A 0.4400 in | N/A 2.3800 in | N/A 0.5000 in |
| 02249539 | N/A PCI Procal Inc. YSH-R Series 1.3750 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 1.3750 in | N/A 0.5000 in | N/A 3.0000 in | N/A 0.6250 in |
| 09396620 | N/A PCI Procal Inc. YSH Series 1.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 1.750 in | N/A 0.7500 in | N/A 4.3100 in | N/A 1 in |
| 09396621 | N/A PCI Procal Inc. YSH Series 2.0000 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 2 in | N/A 0.8800 in | N/A 4.8800 in | N/A 1.1250 in |
| 09396622 | N/A PCI Procal Inc. YSH Series 2.2500 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 2.2500 in | N/A 0.8800 in | N/A 5.2500 in | N/A 1.2500 in |
| 09396623 | N/A PCI Procal Inc. YSH Series 3.5000 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 3.5000 in | N/A 1.2500 in | N/A 7.0000 in | N/A 1.7500 in |
| 02249545 | N/A PCI Procal Inc. YSH-R Series 3.5000 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 3.5000 in | N/A 1.2500 in | N/A 7.7500 in | N/A 2.2500 in |
| 00088629 | N/A PCI Procal Inc. YSH Series 4.2500 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 4.2500 in | N/A 1.3800 in | N/A 9.0000 in | N/A 2.7500 in |
| 00088630 | N/A PCI Procal Inc. YSH Series 4.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 4.7500 in | N/A 1.8800 in | N/A 7.6300 in | N/A 3.2550 in |
| 00088759 | N/A PCI Procal Inc. YSH Series 5.5000 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 5.5000 in | N/A 2.1300 in | N/A 8.6300 in | N/A 3.7550 in |
| 00088761 | N/A PCI Procal Inc. YSH Series 6.5000 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 6.5000 in | N/A 2.2500 in | N/A 9.3800 in | N/A 4.2550 in |
| 09395785 | N/A PCI Procal Inc. YSH-R Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 0.750 in | N/A 0.3800 in | N/A 2.0600 in | N/A 0.4370 in |
| 02249541 | N/A PCI Procal Inc. YSH-R Series 1.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 1.750 in | N/A 0.7500 in | N/A 4.3100 in | N/A 1 in |
| 02249542 | N/A PCI Procal Inc. YSH-R Series 2.0000 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 2 in | N/A 0.8800 in | N/A 4.8800 in | N/A 1.1250 in |
| 02249543 | N/A PCI Procal Inc. YSH-R Series 2.2500 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 2.2500 in | N/A 0.8800 in | N/A 5.2500 in | N/A 1.2500 in |
| 02249544 | N/A PCI Procal Inc. YSH-R Series 3.5000 Inch (in) Head Diameter Concentric Yoke Roller Shaft | N/A 3.5000 in | N/A 1.2500 in | N/A 7.0000 in | N/A 1.7500 in |
| 08089793 | N/A PCI Procal Inc. MYSH Series 108 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft | N/A 108 mm | N/A 35 mm | N/A 220 mm | N/A 70 mm |
| 09395787 | N/A PCI Procal Inc. MYSH Series 108 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft | N/A 18 mm | N/A 10 mm | N/A 55 mm | N/A 10 mm |
| 09395788 | N/A PCI Procal Inc. MYSH Series 18 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft | N/A 25 mm | N/A 14 mm | N/A 80 mm | N/A 15 mm |
| 09395789 | N/A PCI Procal Inc. MYSH Series 25 Millimeter (mm) Head Diameter Concentric Yoke Roller Shaft | N/A 40 mm | N/A 16 mm | N/A 95 mm | N/A 19 mm |