Item # |
Item Name |
Dynamic Load Capacity |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 01378886 | N/A RBC® 1.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 44200 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 2.2500 in | Overall Width N/A 1.25 in |
| 02664779 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 1800 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 0.69 in | Overall Width N/A 0.312 in |
| 02664780 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 1800 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 0.69 in | Overall Width N/A 0.312 in |
| 02664781 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 2870 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 0.75 in | Overall Width N/A 0.3750 in |
| 02664782 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 2870 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 0.75 in | Overall Width N/A 0.3750 in |
| 02664783 | N/A RBC® 0.31 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 4070 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 0.81 in | Overall Width N/A 0.437 in |
| 02664784 | N/A RBC® 0.31 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 4070 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 0.81 in | Overall Width N/A 0.437 in |
| 02664785 | N/A RBC® 0.375 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 6330 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 0.8750 in | Overall Width N/A 0.5620 in |
| 02664786 | N/A RBC® 0.38 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 6330 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 0.88 in | Overall Width N/A 0.562 in |
| 02664787 | N/A RBC® 0.44 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 8000 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 0.94 in | Overall Width N/A 0.625 in |
| 02664788 | N/A RBC® 0.44 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 8000 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 0.94 in | Overall Width N/A 0.625 in |
| 02664789 | N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 11600 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 1.13 in | Overall Width N/A 0.7500 in |
| 02664790 | N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 11600 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 1.13 in | Overall Width N/A 0.7500 in |
| 02664791 | N/A RBC® 0.63 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 18900 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 1.25 in | Overall Width N/A 1 in |
| 02664792 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 23900 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 1.38 in | Overall Width N/A 1.125 in |
| 02664793 | N/A RBC® 0.88 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 30500 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 1.63 in | Overall Width N/A 1.25 in |
| 02664794 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 33900 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 1.75 in | Overall Width N/A 1.25 in |
| 02664795 | N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 37900 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 2.0000 in | Overall Width N/A 1.25 in |
| 02664796 | N/A RBC® 1.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 50500 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 2.50 in | Overall Width N/A 1.25 in |
| 02664797 | N/A RBC® 2 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 56800 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 2.75 in | Overall Width N/A 1.25 in |
| 02664798 | N/A RBC® 2.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 63100 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 3.00 in | Overall Width N/A 1.25 in |
| 02664799 | N/A RBC® 2.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 69400 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 3.25 in | Overall Width N/A 1.25 in |
| 02664800 | N/A RBC® 2.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 75700 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 3.50 in | Overall Width N/A 1.25 in |
| 02664801 | N/A RBC® 3 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 82000 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 3.75 in | Overall Width N/A 1.25 in |
| 02664802 | N/A RBC® 3.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | Dynamic Load Capacity N/A 88300 lbf | Maximum Speed N/A 100 rpm | Outside Diameter N/A 4.00 in | Overall Width N/A 1.25 in |