Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 00533678 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 31 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/8 hp |
| 00533680 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 54 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/8 hp |
| 00533682 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 75 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/8 hp |
| 00533684 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 77 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/8 hp |
| 01465939 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 1.00 A | Full Load Torque N/A 37 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/15 hp |
| 01782662 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 35 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/9 hp |
| 01782663 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 60 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/9 hp |
| 01782664 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 93 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/9 hp |
| 01782665 | N/A Bodine 23.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 121 in·lb | Gear Ratio N/A 75:1 | Input Power N/A 1/9 hp |
| 01782669 | N/A Bodine 23.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 0.78 A | Full Load Torque N/A 204 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/7 hp |
| 01782670 | N/A Bodine 5.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 0.78 A | Full Load Torque N/A 380 in·lb | Gear Ratio N/A 280:1 | Input Power N/A 1/7 hp |
| 01782683 | N/A Bodine 140.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 0.50 A | Full Load Torque N/A 21 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/15 hp |
| 01782684 | N/A Bodine 70.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 0.50 A | Full Load Torque N/A 39 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/15 hp |
| 01782685 | N/A Bodine 35.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 0.50 A | Full Load Torque N/A 60 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/15 hp |
| 01782686 | N/A Bodine 23.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 0.50 A | Full Load Torque N/A 72 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/15 hp |
| 01782691 | N/A Bodine 47.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 0.50 A | Full Load Torque N/A 34 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/15 hp |
| 01782692 | N/A Bodine 70.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 0.50 A | Full Load Torque N/A 30 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/15 hp |
| 01782693 | N/A Bodine 35.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 0.50 A | Full Load Torque N/A 37 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/15 hp |
| 01782696 | N/A Bodine 140.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 0.63 A | Full Load Torque N/A 32 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/9 hp |
| 01782697 | N/A Bodine 47.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 1.10 A | Full Load Torque N/A 109 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/5 hp |
| 01782698 | N/A Bodine 70.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 0.78 A | Full Load Torque N/A 74 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/7 hp |
| 01782699 | N/A Bodine 35.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 0.78 A | Full Load Torque N/A 113 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/7 hp |
| 01782764 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 2.00 A | Full Load Torque N/A 209 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/6 hp |
| 01782765 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 1.90 A | Full Load Torque N/A 90 in·lb | Gear Ratio N/A 120:1 | Input Power N/A 1/6 hp |
| 01782766 | N/A Bodine 5.9 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | Full Load Current N/A 2.00 A | Full Load Torque N/A 380 in·lb | Gear Ratio N/A 280:1 | Input Power N/A 1/6 hp |