COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 85 of 85 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

N/A Bodine 5.9 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.90 A N/A 109 in·lb N/A 30:1 N/A 3/8 hp
N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.90 A N/A 103 in·lb N/A 20:1 N/A 3/8 hp
N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.90 A N/A 54 in·lb N/A 5:1 N/A 3/8 hp
N/A Bodine 8.9 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.00 A N/A 375 in·lb N/A 190:1 N/A 1/6 hp
N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.48 A N/A 25 in·lb N/A 20:1 N/A 1/17 hp
N/A Bodine 2.8 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.48 A N/A 148 in·lb N/A 600:1 N/A 1/17 hp
N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.90 A N/A 101 in·lb N/A 10:1 N/A 3/8 hp
N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.90 A N/A 113 in·lb N/A 40:1 N/A 3/8 hp
N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.90 A N/A 109 in·lb N/A 30:1 N/A 3/8 hp
N/A Bodine 140.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.50 A N/A 19 in·lb N/A 10:1 N/A 1/15 hp
76 - 85 of 85 | Results Per Page | View | Unit of Measure
1 2 3 4