Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 03735429 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5210CZZ | Bore Diameter N/A 50 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 90 mm |
| 01447736 | N/A NTN 12 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5201CZZ | Bore Diameter N/A 12 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 32 mm |
| 02300581 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5307NRC3 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 80 mm |
| 02300575 | N/A NTN 85 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5217C3 | Bore Diameter N/A 85 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 150 mm |
| 00046433 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3304C3 | Bore Diameter N/A 20 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 52 mm |
| 02288593 | N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5211NR | Bore Diameter N/A 55 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 100 mm |
| 02288473 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5208NR | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 80 mm |
| 00048900 | N/A NTN 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5314 | Bore Diameter N/A 70 mm | Fillet Radius N/A 2.1 mm | Outside Diameter N/A 150 mm |
| 00045574 | N/A NTN 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5214C3 | Bore Diameter N/A 70 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 125 mm |
| 03520725 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5208CLLU | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 80 mm |
| 03437237 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5306NR | Bore Diameter N/A 30 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 72 mm |
| 02300579 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5307C3 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 80 mm |
| 00129447 | N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3202C3 | Bore Diameter N/A 15 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 35 mm |
| 02937092 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5310CZZC3 | Bore Diameter N/A 50 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 110 mm |
| 02300582 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5308C3 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 90 mm |
| 00047058 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5308 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 90 mm |
| 00042635 | N/A NTN 100 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5220 | Bore Diameter N/A 100 mm | Fillet Radius N/A 2.1 mm | Outside Diameter N/A 180 mm |
| 00047126 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5308NRC3 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 90 mm |
| 02288592 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5204NR | Bore Diameter N/A 20 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 47 mm |
| 00047972 | N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5311 | Bore Diameter N/A 55 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 120 mm |
| 00046836 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5307 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 80 mm |
| 02300232 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5208 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 80 mm |
| 00043791 | N/A NTN 10 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5200C3 | Bore Diameter N/A 10 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 30 mm |
| 00047923 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5310NR | Bore Diameter N/A 50 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 110 mm |
| 00044281 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5205C3 | Bore Diameter N/A 25 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 52 mm |