Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 02300235 | N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5211 | Bore Diameter N/A 55 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 100 mm |
| 00044345 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3206 | Bore Diameter N/A 30 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 62 mm |
| 00047693 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5310C3 | Bore Diameter N/A 50 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 110 mm |
| 02946516 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5309CZZ | Bore Diameter N/A 45 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 100 mm |
| 00045219 | N/A NTN 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3214C3 | Bore Diameter N/A 70 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 125 mm |
| 02691843 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5204CZZ | Bore Diameter N/A 20 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 47 mm |
| 03735451 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5309 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 100 mm |
| 00044985 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5210C3 | Bore Diameter N/A 50 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 90 mm |
| 00044624 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5208C3 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 80 mm |
| 02300225 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5204 | Bore Diameter N/A 20 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 47 mm |
| 00046149 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3307C3 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 80 mm |
| 02300583 | N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5311C3 | Bore Diameter N/A 55 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 120 mm |
| 02300611 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5205NR | Bore Diameter N/A 25 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 52 mm |
| 00046312 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3309C3 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 100 mm |
| 04838664 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5308EEG15 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 90 mm |
| 01510740 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3207 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 72 mm |
| 02300227 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5205ZZ | Bore Diameter N/A 25 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 52 mm |
| 00045042 | N/A NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3212C3 | Bore Diameter N/A 60 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 110 mm |
| 00044166 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5204CZZC3 | Bore Diameter N/A 20 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 47 mm |
| 00048163 | N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5311NR | Bore Diameter N/A 55 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 120 mm |
| 02249712 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5206CLLUC3 | Bore Diameter N/A 30 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 62 mm |
| 01447738 | N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5203CZZ | Bore Diameter N/A 17 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 40 mm |
| 03735425 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5209CZZ | Bore Diameter N/A 45 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 85 mm |
| 00048285 | N/A NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5312 | Bore Diameter N/A 60 mm | Fillet Radius N/A 2.1 mm | Outside Diameter N/A 130 mm |
| 00046055 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5306NRC3 | Bore Diameter N/A 30 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 72 mm |