Item # |
Item Name |
Bore Diameter |
Duty Type |
Expansion Type |
Housing Material |
|---|---|---|---|---|---|
| 02768925 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 30 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03774255 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 35 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 01706842 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 40 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 02843589 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 45 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03774256 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 50 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03774258 | N/A AMI 55 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 55 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03774259 | N/A AMI 60 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 60 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 00568122 | N/A AMI 65 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 65 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766735 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 25 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766737 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 30 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766738 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 35 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766739 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 40 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 02965495 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 45 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766740 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 50 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766741 | N/A AMI 55 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 55 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766743 | N/A AMI 60 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 60 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766744 | N/A AMI 65 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 65 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03009944 | N/A AMI 70 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 70 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766745 | N/A AMI 75 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 75 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766746 | N/A AMI 80 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 80 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766747 | N/A AMI 85 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 85 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766748 | N/A AMI 90 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 90 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766749 | N/A AMI 95 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 95 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766750 | N/A AMI 100 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 100 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
| 03766752 | N/A AMI 105 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 105 mm | Duty Type N/A Heavy Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |