Item # |
Item Name |
Bore - Side 1 |
Finish |
Outside Diameter |
Overall Length |
Screw Thread Size |
|---|---|---|---|---|---|---|
| 01464154 | N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 12 mm | Finish N/A Black Oxide | Outside Diameter N/A 29 mm | Overall Length N/A 45 mm | Screw Thread Size N/A M4 x 12 |
| 04171580 | N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 9 mm | Finish N/A Black Oxide | Outside Diameter N/A 24 mm | Overall Length N/A 35 mm | Screw Thread Size N/A M3 x 10 |
| 04171581 | N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 9 mm | Finish N/A Plain | Outside Diameter N/A 24 mm | Overall Length N/A 35 mm | Screw Thread Size N/A M3 x 10 |
| 07029533 | N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 14 mm | Finish N/A Black Oxide | Outside Diameter N/A 34 mm | Overall Length N/A 50 mm | Screw Thread Size N/A M5 x 16 |
| 07029527 | N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 15 mm | Finish N/A Black Oxide | Outside Diameter N/A 34 mm | Overall Length N/A 50 mm | Screw Thread Size N/A M5 x 16 |
| 07029439 | N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 16 mm | Finish N/A Black Oxide | Outside Diameter N/A 34 mm | Overall Length N/A 50 mm | Screw Thread Size N/A M5 x 16 |
| 07029221 | N/A Climax Metal 67 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 35 mm | Finish N/A Black Oxide | Outside Diameter N/A 67 mm | Overall Length N/A 95 mm | Screw Thread Size N/A M8 x 25 |
| 07029133 | N/A Climax Metal 77 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 40 mm | Finish N/A Black Oxide | Outside Diameter N/A 77 mm | Overall Length N/A 108 mm | Screw Thread Size N/A M8 x 25 |
| 07029111 | N/A Climax Metal 85 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 50 mm | Finish N/A Black Oxide | Outside Diameter N/A 85 mm | Overall Length N/A 124 mm | Screw Thread Size N/A M10 x 25 |
| 07028038 | N/A Climax Metal 18 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 6 mm | Finish N/A Black Oxide | Outside Diameter N/A 18 mm | Overall Length N/A 30 mm | Screw Thread Size N/A M3 x 8 |
| 07028036 | N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 8 mm | Finish N/A Black Oxide | Outside Diameter N/A 24 mm | Overall Length N/A 35 mm | Screw Thread Size N/A M3 x 10 |
| 07027997 | N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 10 mm | Finish N/A Black Oxide | Outside Diameter N/A 29 mm | Overall Length N/A 45 mm | Screw Thread Size N/A M4 x 12 |
| 07027974 | N/A Climax Metal 42 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 20 mm | Finish N/A Black Oxide | Outside Diameter N/A 42 mm | Overall Length N/A 65 mm | Screw Thread Size N/A M6 x 16 |
| 07027954 | N/A Climax Metal 45 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 25 mm | Finish N/A Black Oxide | Outside Diameter N/A 45 mm | Overall Length N/A 75 mm | Screw Thread Size N/A M6 x 16 |
| 07027945 | N/A Climax Metal 53 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 30 mm | Finish N/A Black Oxide | Outside Diameter N/A 53 mm | Overall Length N/A 83 mm | Screw Thread Size N/A M6 x 16 |
| 07029547 | N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 8 mm | Finish N/A Plain | Outside Diameter N/A 24 mm | Overall Length N/A 35 mm | Screw Thread Size N/A M3 x 10 |
| 07029539 | N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 10 mm | Finish N/A Plain | Outside Diameter N/A 29 mm | Overall Length N/A 45 mm | Screw Thread Size N/A M4 x 12 |
| 07029535 | N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 12 mm | Finish N/A Plain | Outside Diameter N/A 29 mm | Overall Length N/A 45 mm | Screw Thread Size N/A M4 x 12 |
| 07029530 | N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 14 mm | Finish N/A Plain | Outside Diameter N/A 34 mm | Overall Length N/A 50 mm | Screw Thread Size N/A M5 x 16 |
| 07029489 | N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 15 mm | Finish N/A Plain | Outside Diameter N/A 34 mm | Overall Length N/A 50 mm | Screw Thread Size N/A M5 x 16 |
| 07029404 | N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 16 mm | Finish N/A Plain | Outside Diameter N/A 34 mm | Overall Length N/A 50 mm | Screw Thread Size N/A M5 x 16 |
| 07029263 | N/A Climax Metal 42 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 20 mm | Finish N/A Plain | Outside Diameter N/A 42 mm | Overall Length N/A 65 mm | Screw Thread Size N/A M6 x 16 |
| 07029261 | N/A Climax Metal 45 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 25 mm | Finish N/A Plain | Outside Diameter N/A 45 mm | Overall Length N/A 75 mm | Screw Thread Size N/A M6 x 16 |
| 07029238 | N/A Climax Metal 53 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 30 mm | Finish N/A Plain | Outside Diameter N/A 53 mm | Overall Length N/A 83 mm | Screw Thread Size N/A M6 x 16 |
| 07029160 | N/A Climax Metal 67 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | Bore - Side 1 N/A 35 mm | Finish N/A Plain | Outside Diameter N/A 67 mm | Overall Length N/A 95 mm | Screw Thread Size N/A M8 x 25 |