Item # |
Item Name |
Bearing Element |
Bore Diameter |
Radial Dynamic Load Capacity |
Roller Width |
|---|---|---|---|---|---|
| 00138593 | N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 40 mm | Radial Dynamic Load Capacity N/A 9200 lbf | Roller Width N/A 30 mm |
| 02899795 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Balls - Two Rows | Bore Diameter N/A 30 mm | Radial Dynamic Load Capacity N/A 3550 lbf | Roller Width N/A 19 mm |
| 00138944 | N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Cylindrical Rollers | Bore Diameter N/A 40 mm | Radial Dynamic Load Capacity N/A 12600 lbf | Roller Width N/A 30 mm |
| 00127279 | N/A INA (Schaeffler) 110 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Cylindrical Rollers | Bore Diameter N/A 50 mm | Radial Dynamic Load Capacity N/A 17100 lbf | Roller Width N/A 32 mm |
| 01629432 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Balls - Two Rows | Bore Diameter N/A 6 mm | Radial Dynamic Load Capacity N/A 600 lbf | Roller Width N/A 9 mm |
| 00134580 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Balls - One Row | Bore Diameter N/A 15 mm | Radial Dynamic Load Capacity N/A 6600 N | Roller Width N/A 11 mm |
| 02306614 | N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Balls - One Row | Bore Diameter N/A 12 mm | Radial Dynamic Load Capacity N/A 968 lbf | Roller Width N/A 8 mm |
| 00138483 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 25 mm | Radial Dynamic Load Capacity N/A 4600 lbf | Roller Width N/A 24 mm |
| 00124035 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 17 mm | Radial Dynamic Load Capacity N/A 2230 lbf | Roller Width N/A 15.8 mm |
| 00140577 | N/A INA (Schaeffler) NATR Series 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 12 mm | Radial Dynamic Load Capacity N/A 1550 lbf | Roller Width N/A 14 mm |
| 02094206 | N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Balls - One Row | Bore Diameter N/A 8 mm | Radial Dynamic Load Capacity N/A 619 lbf | Roller Width N/A 7 mm |
| 00138440 | N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 8 mm | Radial Dynamic Load Capacity N/A 1750 lbf | Roller Width N/A 14 mm |
| 00138453 | N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 12 mm | Radial Dynamic Load Capacity N/A 2180 lbf | Roller Width N/A 14 mm |
| 00124000 | N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 10 mm | Radial Dynamic Load Capacity N/A 1570 lbf | Roller Width N/A 14 mm |
| 02417831 | N/A INA (Schaeffler) NATR Series 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 30 mm | Radial Dynamic Load Capacity N/A 5300 lbf | Roller Width N/A 28 mm |
| 00138891 | N/A INA (Schaeffler) 42 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Cylindrical Rollers | Bore Diameter N/A 15 mm | Radial Dynamic Load Capacity N/A 4350 lbf | Roller Width N/A 18 mm |
| 00138461 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 15 mm | Radial Dynamic Load Capacity N/A 2900 lbf | Roller Width N/A 18 mm |
| 00138927 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Cylindrical Rollers | Bore Diameter N/A 25 mm | Radial Dynamic Load Capacity N/A 8000 lbf | Roller Width N/A 24 mm |
| 00124526 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 20 mm | Radial Dynamic Load Capacity N/A 3650 lbf | Roller Width N/A 15.8 mm |
| 00124487 | N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 12 mm | Radial Dynamic Load Capacity N/A 2000 lbf | Roller Width N/A 11.8 mm |
| 00138918 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Cylindrical Rollers | Bore Diameter N/A 25 mm | Radial Dynamic Load Capacity N/A 6500 lbf | Roller Width N/A 24 mm |
| 00150818 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 30 mm | Radial Dynamic Load Capacity N/A 3550 lbf | Roller Width N/A 17.8 mm |
| 00150793 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 6 mm | Radial Dynamic Load Capacity N/A 840 lbf | Roller Width N/A 9.8 mm |
| 00135740 | N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 8 mm | Radial Dynamic Load Capacity N/A 1080 lbf | Roller Width N/A 11.8 mm |
| 00138941 | N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Cylindrical Rollers | Bore Diameter N/A 35 mm | Radial Dynamic Load Capacity N/A 11500 lbf | Roller Width N/A 28 mm |