Item # |
Item Name |
Bearing Element |
Bore Diameter |
Radial Dynamic Load Capacity |
Roller Width |
|---|---|---|---|---|---|
| 00135737 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 6 mm | Radial Dynamic Load Capacity N/A 880 lbf | Roller Width N/A 11.8 mm |
| 00138937 | N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Cylindrical Rollers | Bore Diameter N/A 35 mm | Radial Dynamic Load Capacity N/A 10100 lbf | Roller Width N/A 28 mm |
| 00135977 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Balls - Two Rows | Bore Diameter N/A 15 mm | Radial Dynamic Load Capacity N/A 1460 lbf | Roller Width N/A 13 mm |
| 01543841 | N/A INA (Schaeffler) 68 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Balls - Two Rows | Bore Diameter N/A 35 mm | Radial Dynamic Load Capacity N/A 3900 lbf | Roller Width N/A 20 mm |
| 00138549 | N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 12 mm | Radial Dynamic Load Capacity N/A 2180 lbf | Roller Width N/A 14 mm |
| 00138587 | N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 35 mm | Radial Dynamic Load Capacity N/A 7400 lbf | Roller Width N/A 28 mm |
| 00124010 | N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 12 mm | Radial Dynamic Load Capacity N/A 1690 lbf | Roller Width N/A 13.8 mm |
| 00138581 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 30 mm | Radial Dynamic Load Capacity N/A 6900 lbf | Roller Width N/A 28 mm |
| 00150821 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 6 mm | Radial Dynamic Load Capacity N/A 840 lbf | Roller Width N/A 9.8 mm |
| 00124110 | N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 50 mm | Radial Dynamic Load Capacity N/A 6300 lbf | Roller Width N/A 22.7 mm |
| 00124652 | N/A INA (Schaeffler) NATR-PP Series 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 10 mm | Radial Dynamic Load Capacity N/A 1530 lbf | Roller Width N/A 14 mm |
| 00138883 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Cylindrical Rollers | Bore Diameter N/A 15 mm | Radial Dynamic Load Capacity N/A 3600 lbf | Roller Width N/A 18 mm |
| 00138555 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 15 mm | Radial Dynamic Load Capacity N/A 2900 lbf | Roller Width N/A 18 mm |
| 02933079 | N/A INA (Schaeffler) 28 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Balls - One Row | Bore Diameter N/A 10 mm | Radial Dynamic Load Capacity N/A 821 lbf | Roller Width N/A 8 mm |
| 00138574 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 25 mm | Radial Dynamic Load Capacity N/A 4600 lbf | Roller Width N/A 24 mm |
| 01521006 | N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 12 mm | Radial Dynamic Load Capacity N/A 2000 lbf | Roller Width N/A 11.8 mm |
| 04662284 | N/A INA (Schaeffler) NATR-PP Series 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 17 mm | Radial Dynamic Load Capacity N/A 2450 lbf | Roller Width N/A 20 mm |
| 00124711 | N/A INA (Schaeffler) NATR-PP Series 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 30 mm | Radial Dynamic Load Capacity N/A 5300 lbf | Roller Width N/A 29 mm |
| 02418256 | N/A INA (Schaeffler) 150 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Cylindrical Rollers | Bore Diameter N/A 60 mm | Radial Dynamic Load Capacity N/A 57000 lbf | Roller Width N/A 73 mm |
| 00150815 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 25 mm | Radial Dynamic Load Capacity N/A 3400 lbf | Roller Width N/A 17.8 mm |
| 00150827 | N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 8 mm | Radial Dynamic Load Capacity N/A 940 lbf | Roller Width N/A 9.8 mm |
| 00456442 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Balls - Two Rows | Bore Diameter N/A 20 mm | Radial Dynamic Load Capacity N/A 2600 lbf | Roller Width N/A 16 mm |
| 00138562 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Needle Rollers | Bore Diameter N/A 17 mm | Radial Dynamic Load Capacity N/A 3350 lbf | Roller Width N/A 20 mm |
| 00138898 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Cylindrical Rollers | Bore Diameter N/A 17 mm | Radial Dynamic Load Capacity N/A 4800 lbf | Roller Width N/A 20 mm |
| 00138888 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller | Bearing Element N/A Cylindrical Rollers | Bore Diameter N/A 17 mm | Radial Dynamic Load Capacity N/A 18700 N | Roller Width N/A 21 mm |