Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00325879 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid x 2 in Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11-1/2 |
| 00325720 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00352508 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02707260 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00325882 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 04891491 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00325890 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 03276568 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00325899 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 04925576 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 03753011 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00360573 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00325905 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 03950272 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00325908 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02229224 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 02481234 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00327546 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 02092016 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 04889994 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00327101 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 02481236 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 00352509 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 02481237 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 02481238 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |