Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02157764 | N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/16 in | End 1 Thread Size N/A 3/8-24 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 5/16-24 |
| 00311646 | N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/16 in | End 1 Thread Size N/A 3/8-24 | End 2 Size N/A 3/16 in | End 2 Thread Size N/A 3/8-24 |
| 01604035 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 5/16-24 |
| 00311667 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00311699 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
| 02228877 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
| 02228881 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00316004 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 02228884 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00316201 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00328054 | N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 5/16-24 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00310101 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00310930 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02480937 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00316876 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 01441703 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00352505 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11-1/2 |
| 02316820 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 5/16-24 |
| 00311949 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 3/16 in | End 2 Thread Size N/A 3/8-24 |
| 02157768 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/16 in | End 2 Thread Size N/A 3/8-24 |
| 01509684 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00328060 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00311979 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
| 02157769 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
| 01510042 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |