Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02464142 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 2 in Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11-1/2 |
| 00316888 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00328192 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00311407 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 02480948 | N/A Brennan 2-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 2-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 2-1/2 in | End 1 Thread Size N/A 3-12 | End 2 Size N/A 2-1/2 in | End 2 Thread Size N/A 2-1/2-8 |
| 00314808 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00310837 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00310843 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 01509683 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00310846 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00310850 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00310853 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00310855 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 00310862 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 00357565 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00310868 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00357567 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00310873 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00357569 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00310876 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00310879 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00314811 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00312099 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 7/8 in | End 2 Thread Size N/A 1-3/16-12 |
| 02065543 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 02316822 | N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |