Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02480965 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 02228910 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
| 02704246 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 2 in Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-1/2-12 |
| 02229150 | N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00316454 | N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 01604048 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 02229152 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 00316457 | N/A Brennan 2 in Female Pipe Rigid End Style x 2 in Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-11-1/2 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11-1/2 |
| 02229156 | N/A Brennan 1 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 02229158 | N/A Brennan 1 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 02229162 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02229164 | N/A Brennan 2 in Male Pipe Rigid End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00354789 | N/A Brennan 2 in Male Pipe Rigid End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 02481174 | N/A Brennan 2-1/2 Inch (in) Male Pipe Rigid End Style x 2-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 2-1/2 in | End 1 Thread Size N/A 3-12 | End 2 Size N/A 2-1/2 in | End 2 Thread Size N/A 2-1/2-8 |
| 00316880 | N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 5/16-24 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 5/16-24 |
| 03091218 | N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/16 in | End 1 Thread Size N/A 3/8-24 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 5/16-24 |
| 00324468 | N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/16 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/16 in | End 1 Thread Size N/A 3/8-24 | End 2 Size N/A 3/16 in | End 2 Thread Size N/A 3/8-24 |
| 01604052 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 5/16-24 |
| 01604053 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00318731 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00316581 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 02479512 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 01627295 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 01371045 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 02481898 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |