Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00319379 | N/A Brennan 1-1/4 Inch (in) Female O-Ring Boss End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 00319383 | N/A Brennan 1-1/2 Inch (in) Female O-Ring Boss End Style x 1-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11-1/2 |
| 00352403 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 1/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 5/16-24 |
| 00320189 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 3/16 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/16 in | End 2 Thread Size N/A 3/8-24 |
| 00320209 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 5/16 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
| 00358908 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 5/16 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
| 02481417 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 02481420 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00320219 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00320191 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00320283 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 7/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 7/8 in | End 2 Thread Size N/A 1-3/16-12 |
| 01364335 | N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 7/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 7/8 in | End 2 Thread Size N/A 1-3/16-12 |
| 00320187 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 02065556 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 01371046 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 02481433 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 02481434 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 00358917 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 02481437 | N/A Brennan 2 in Female Pipe Rigid End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 00319638 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
| 00352848 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
| 02481439 | N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 2 in Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-1/2-12 |
| 01604063 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 2 in Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-1/2-12 |
| 02056539 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 2 in Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-1/2-12 |
| 02157834 | N/A Brennan 2 in Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 2 in Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11-1/2 |