COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
626 - 629 of 629 | Results Per Page | View | Unit of Measure
« 26 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

N/A Brennan 1 Inch (in) Barb x 1 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 1 in N/A N/A 1 in N/A 1-11-1/2
N/A Brennan 1-1/2 Inch (in) Barb x 1-1/4 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 1-1/2 in N/A N/A 1-1/4 in N/A 1-1/4-11-1/2
N/A Brennan 1-1/2 Inch (in) Barb x 1-1/2 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 1-1/2 in N/A N/A 1-1/2 in N/A 1-1/2-11-1/2
N/A Brennan 2 Inch (in) Barb x 2 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 2 in N/A N/A 2 in N/A 2-11-1/2
626 - 629 of 629 | Results Per Page | View | Unit of Measure
« 26