COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
551 - 575 of 856 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-5/8-12
N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-7/8-12
N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/8 in N/A 1/8-27
N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 1/4-18
N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-18
N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 3/8-18
N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-18
N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 1/2-14
N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 1/2-14
N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/4 in N/A 3/4-14
N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-11-1/2
N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-1/4-11-1/2
N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-1/2-11-1/2
N/A Brennan 2 in Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 2 in Male Pipe Rigid End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-11-1/2
N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 7/16-20
N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 9/16-18
N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 9/16-18
N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/2 in N/A 3/4-16
N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 9/16-18
N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 3/4-16
N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 5/8 in N/A 7/8-14
N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 1-1/16-12
551 - 575 of 856 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »