Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00325166 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 30 Millimeter (mm) Male Metric End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 30 mm | End 2 Thread Size N/A M42 x 2.0 |
| 02481696 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 35 Millimeter (mm) Male Metric End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 35 mm | End 2 Thread Size N/A M45 x 2.0 |
| 02481697 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 38 Millimeter (mm) Male Metric End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 38 mm | End 2 Thread Size N/A M52 x 2.0 |
| 02481698 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 38 Millimeter (mm) Male Metric End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 38 mm | End 2 Thread Size N/A M52 x 2.0 |
| 01604076 | N/A Brennan 1/4 Inch (in) Female Japanese Industrial Standard 30 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 02077335 | N/A Brennan 3/8 Inch (in) Female Japanese Industrial Standard 30 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 02481709 | N/A Brennan 1/2 Inch (in) Female Japanese Industrial Standard 30 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 02481710 | N/A Brennan 3/4 Inch (in) Female Japanese Industrial Standard 30 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00325614 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11 |
| 02481715 | N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11 |
| 02479583 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11 |
| 02479585 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11 |
| 02479586 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 1-1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11 |
| 02479588 | N/A Brennan 2 in Male Pipe Rigid x 2 in Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-11-1/2 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11 |
| 02479597 | N/A Brennan 1 Inch (in) Female British Standard Pipe Parallel x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 02061507 | N/A Brennan 1-1/4 Inch (in) Female British Standard Pipe Parallel x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 02479599 | N/A Brennan 1-1/2 Inch (in) Female British Standard Pipe Parallel x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11-1/2 |
| 05579185 | N/A Brennan 2 in Female British Standard Pipe Parallel x 2 in Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-11 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11-1/2 |
| 04379930 | N/A Brennan 3/4 Inch (in) Female British Standard Pipe Parallel Swivel x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 02479615 | N/A Brennan 1 Inch (in) Female British Standard Pipe Parallel Swivel x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 04048991 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11 |
| 02479075 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11 |
| 02479077 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11 |
| 02602903 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11 |
| 02067710 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11 |