COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
651 - 675 of 856 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/2 in N/A 1-1/2-11
N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/2 in N/A 1-1/2-11
N/A Brennan 2 in Female Pipe Rigid x 2 in Male British Standard Pipe Parallel End Style Straight Adapter N/A 2 in N/A 2-11-1/2 N/A 2 in N/A 2-11
N/A Brennan 1 Inch (in) Female Pipe Rigid x 33 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 33 mm N/A M33 x 2.0
N/A Brennan 1 Inch (in) Female Pipe Rigid x 42 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 42 mm N/A M42 x 2.0
N/A Brennan 1 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 3/4 in N/A 3/4-14
N/A Brennan 1 Inch (in) Male O-Ring Boss x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-11
N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1 in N/A 1-11
N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-1/4-11
N/A Brennan Metric x Male Metric End Style Straight Adapter N/A N/A N/A N/A
N/A Brennan 1 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 1 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1 in N/A N/A 1 in N/A 1-11
N/A Brennan 1 x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1 in N/A 1-11 N/A 3/4 in N/A 3/4-14
N/A Brennan 1 x 1 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1 in N/A 1-11 N/A 1 in N/A 1-11
N/A Brennan 1-1/2 x 1-1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11 N/A 1-1/2 in N/A 1-1/2-11
N/A Brennan 1 x 1 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1 in N/A 1-11 N/A 1 in N/A 1-11
N/A Brennan 1 x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1 in N/A 1-11 N/A 1 in N/A 1-11
N/A Brennan 1-1/2 x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11 N/A 1-1/2 in N/A 1-1/2-11
N/A Brennan 1 x 3/4 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter N/A 1 in N/A 1-11 N/A 3/4 in N/A 3/4-14
N/A Brennan 1 x 1 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter N/A 1 in N/A 1-11 N/A 1 in N/A 1-11
N/A Brennan 1-1/4 x 1-1/4 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11 N/A 1-1/4 in N/A 1-1/4-11
N/A Brennan 1-1/2 x 1-1/2 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11 N/A 1-1/2 in N/A 1-1/2-11
N/A Brennan 2 x 2 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter N/A 2 in N/A 2-11 N/A 2 in N/A 2-11
N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Bore End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 1/4 in N/A
N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Bore End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 1/4 in N/A
N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Bore End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A
651 - 675 of 856 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »