COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
676 - 700 of 856 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Bore End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 3/8 in N/A
N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Bore End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A
N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Bore End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 5/8 in N/A
N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Bore End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 5/8 in N/A
N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Bore End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 3/4 in N/A
N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Bore End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 1 in N/A
N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Bore End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1 in N/A
N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Bore End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1 in N/A
N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Bore End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/4 in N/A
N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1 in N/A
N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/4 in N/A
N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 3/4 in N/A
N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 1 in N/A
N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1 in N/A
N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1-1/4 in N/A
N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1 in N/A
N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/4 in N/A
N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 3/8 in N/A
N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 1/2 in N/A
N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 5/8 in N/A
N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1 in N/A
N/A Brennan 1-1/2 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 1-1/2 in N/A 2-12 N/A 1-1/4 in N/A
N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 3/8 in N/A 3/8-18
N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 1/2 in N/A 1/2-14
N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1 in N/A 1-11-1/2
676 - 700 of 856 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »