Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00316438 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00320195 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00316856 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 01472713 | N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 00318999 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 00327647 | N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00316792 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00264836 | N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 1-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00445148 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00320201 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 01604066 | N/A Brennan 1/2 Inch (in) Female O-Ring Boss End Style x 1/2 Inch (in) Female O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00321897 | N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00319753 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00320929 | N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 00310072 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 00320292 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 00320250 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00316010 | N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00311793 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
| 00327673 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1-1/2 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11-1/2 |
| 00327585 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00319273 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00361168 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 11/16-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00314765 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00316152 | N/A Brennan 1 Inch (in) Male Pipe Rigid End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |