Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00311758 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 00316603 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
| 02242389 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/16 in | End 2 Thread Size N/A 3/8-24 |
| 00361102 | N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring End Style x 1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 9/16-18 |
| 00264793 | N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00322270 | N/A Brennan 1-1/4 Inch (in) Female Pipe Swivel End Style x 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 00316590 | N/A Brennan 1 Inch (in) Male O-Ring Boss End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00321878 | N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00361111 | N/A Brennan 1 Inch (in) Male Flat Face O-Ring End Style x 1 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-7/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-7/16-12 |
| 00327776 | N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00318812 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00321012 | N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00361291 | N/A Brennan 1-1/2 Inch (in) Male O-Ring Boss End Style x 1-1/2 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A |
| 00318665 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00310391 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
| 00319316 | N/A Brennan 1 Inch (in) Male O-Ring Boss End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00319052 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style x 2 in Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-1/2-12 |
| 00310359 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 00312059 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00338304 | N/A Brennan 1 Inch (in) Male Pipe Rigid End Style x 1-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11-1/2 |
| 00316637 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00361146 | N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss End Style x 1 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A |
| 00318863 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00361118 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 11/16-16 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00264419 | N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |